Clevises Similar DIN 71752, Aluminium (63766202)

Clevises Similar DIN 71752, Aluminium 63766202
  • Volume Discount

Product Details:

Manufacturer part number: 63766202

Brand: MAEDLER

Price: 1.27

Delivery time: 4 Days


Technical Data:

Size: 4 x 16

Outer width a: 8 mm

Inner width b: 4 mm

Bolt diameter d1: 4 mm

Thread size d2: M 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63766202

Part Number
63766202
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Outer width a
(mm)
Inner width b
(mm)
Bolt diameter d1
(mm)
Thread size d2
(mm)
Thread pitch
(mm)
d3
(mm)
g
(mm)
Center distance to mounting surface l2
(mm)
Weight
(g)

1.27 €

1 Available 4 Days 4 x 16844M 40.7816242.4

Loading...

  1. 1

Basic information

Material Aluminum Surface Treatment Anodized Thread type Right

This page is Clevises Similar DIN 71752, Aluminium, part number 63766202.
You can find the detail information about specifications and dimensions on part number 63766202.

Variation of this product

Part Number
63766201
63766203
63766205
63766207
63766209
63766211
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Outer width a
(mm)
Inner width b
(mm)
Bolt diameter d1
(mm)
Thread size d2
(mm)
Thread pitch
(mm)
d3
(mm)
g
(mm)
Center distance to mounting surface l2
(mm)
Weight
(g)

1.12 €

1 Available 4 Days 4 x 8844M 40.788161.7

1.34 €

1 Available 4 Days 5 x 101055M 50.8910203.1

1.27 €

1 Available 4 Days 6 x 121266M 611012245.2

1.92 €

1 Available 4 Days 8 x 161688M 81.2514163212.7

2.82 €

1 Available 4 Days 10 x 20201010M 101.518204025.4

3.98 €

1 Available 4 Days 12 x 24241212M 121.7520244841.6

Tech Support