Pillow Block Bearing Units BF, for Support Side, Black Oxided (64200210)

Pillow Block Bearing Units BF, for Support Side, Black Oxided 64200210
  • Volume Discount

Product Details:

Manufacturer part number: 64200210

Brand: MAEDLER

Price: 37.99

Delivery time: 4 Days


Technical Data:

Type: BF 10

Bore d: 8 mm

L: 20 mm

B: 60 mm

H: 39 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

64200210

Part Number
64200210
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Bore d
(mm)
L
(mm)
B
(mm)
H
(mm)
b+/-0.02
(mm)
h+/-0.02
(mm)
B1
(mm)
H1
(mm)
E
(mm)
P
(mm)
t
(mm)
d3
(mm)
d4
(mm)
d5
(mm)
Weight
(kg)

37.99 €

1 Available 4 Days BF 10820603930223432.5154655.56.310.80.29

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Pillow Type Unit Body Material Steel
Surface Black oxide finish

This page is Pillow Block Bearing Units BF, for Support Side, Black Oxided, part number 64200210.
You can find the detail information about specifications and dimensions on part number 64200210.

Variation of this product

Part Number
64200212
64200215
64200217
64200220
64200225
64200230
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Bore d
(mm)
L
(mm)
B
(mm)
H
(mm)
b+/-0.02
(mm)
h+/-0.02
(mm)
B1
(mm)
H1
(mm)
E
(mm)
P
(mm)
t
(mm)
d3
(mm)
d4
(mm)
d5
(mm)
Weight
(kg)

39.65 €

1 Available 4 Days BF 121020604330253432.518461.55.56.310.80.3

45.56 €

1 Available 4 Days BF 15152070483528403818546.55.56.3110.38

57.23 €

1 Available 4 Days BF 17172386644339505528688.66.68.7140.74

63.73 €

1 Available 4 Days BF 20202688604434525022708.66.68.7140.76

81.92 €

1 Available 4 Days BF 2525301068053486470338511910.717.51.42

93.87 €

1 Available 4 Days BF 303032128896451767833102131113.7201.97

Tech Support