Internal Tab Washers DIN 462 for Slotted Round Nuts DIN 1804, Steel

Internal Tab Washers DIN 462 for Slotted Round Nuts DIN 1804, Steel
  • Volume Discount
Material: Steel, bright.
Lockwashers (safety plates) for locknuts DIN 1804.
A keyway is required on the shaft thread.
After adjusting or fastening the nut, the sheet edge must be beaded into one slot of the nut.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65260801
65261001
65261401
65261601
65261801
65262001
65262201
65262401
65262801
65263001
65263201
65263501
65263801
65264001
65264201
65264501
65264801
65265001
65265201
65265501
65265801
65266001
65266201
65266501
65267001
65267201
65267501
65268001
65268501
65269501
65269901
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suitable to DIN 1804 d1H11
(mm)
d2h11
(mm)
s
(mm)
fc11
(mm)
gH11
(mm)
h
(mm)
Shaft keyway nH11Shaft keyway t max. Weight
(g)

1.49 €

1 Available 4 Days M 8x18200.835.92.535.82

1.30 €

1 Available 4 Days M 10x110250.847.4347.33

0.96 €

1 Available 4 Days M 14x1.514300.8511.43511.33

1.24 €

1 Available 4 Days M 16x1.516321513.53513.44

1.32 €

1 Available 4 Days M 18x1.518341615.44615.34

1.11 €

1 Available 4 Days M 20x1.520361617.54617.44

1.53 €

1 Available 4 Days M 22x1.522401619.54619.45

1.32 €

1 Available 4 Days M 24x1.524421621.64621.57

1.74 €

1 Available 4 Days M 28x1.528501725.55725.48

1.70 €

1 Available 4 Days M 30x1.530501.2727.55727.48

2.44 €

1 Available 4 Days M 32x1.532521.2729.65729.59

2.11 €

1 Available 4 Days M 35x1.535551.2732.65732.59

2.15 €

1 Available 4 Days M 38x1.538581.2835.35835.212

2.61 €

1 Available 4 Days M 40x1.540621.2837.35837.214

2.48 €

1 Available 4 Days M 42x1.542621.2839.35839.213

2.51 €

1 Available 4 Days M 45x1.545681.2842.45842.217

3.51 €

1 Available 4 Days M 48x1.548751.2845.45845.221

2.62 €

1 Available 4 Days M 50x1.550751.2847.45847.220

2.89 €

1 Available 4 Days M 52x1.552801.21049.361049.123

4.71 €

1 Available 4 Days M 55x1.555801.21052.361052.122

4.52 €

1 Available 4 Days M 58x1.558901.51055.361055.130

4.28 €

1 Available 4 Days M 60x1.560901.51057.361057.129

4.23 €

1 Available 4 Days M 62x1.562951.51059.361059.133

4.23 €

1 Available 4 Days M 65x1.565951.51062.461062.230

4.74 €

1 Available 4 Days M 70x1.5701001.51067.461067.235

3.81 €

1 Available 4 Days M 72x1.5721101.51068.971068.765

5.98 €

1 Available 4 Days M 75x1.5751101.51071.971071.761

6.29 €

1 Available 4 Days M 80x2801151.51076.971076.764

8.28 €

1 Available 4 Days M 85x2851201.51081.971081.767

12.16 €

1 Available 4 Days M 95x2951351.51291.881291.687

13.66 €

1 Available 4 Days M 100x21001451.51296.981296.7103

Loading...

  1. 1

Basic information

Material Steel Surface Treatment None

Tech Support