Locknuts KMV, Square Shape, with Locking Pins, Steel, Nickel-plated

Locknuts KMV, Square Shape, with Locking Pins, Steel, Nickel-plated
  • Volume Discount
Material: Steel, nickel-plated, contact surface ground.
Reusable square nut with two integrated locking devices. The locking inserts from brass are pressed with set screws against the shaft thread. KMV locknuts are used, for example, in the MÄDLER® spindle bearing units BK, EK and FK. They are well suited for applications, which require a high precision and trustable locking.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
64201706
64201708
64201710
64201712
64201715
64201717
64201720
64201725
64201730
64201735
64201740
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Thread size x Slope d1
(mm)
Outer diameter d2
(mm)
Hub diameter d3
(mm)
Height h
(mm)
l
(mm)
S
(mm)
Tightening torque TAS1)
(Nm)
Wrench size of square v
(mm)
Weight
(g)

11.29 €

1 Available 4 Days KMVM 6 x 0.7514.5952.7M 30.71210

11.39 €

1 Available 4 Days KMVM 8 x 117136.54M 30.71410

10.29 €

1 Available 4 Days KMV 0M 10 x 1191585.5M 30.71615

10.31 €

1 Available 4 Days KMV 1M 12 x 1221785.5M 421915

10.45 €

1 Available 4 Days KMV 2M 15 x 1252184.5M 422220

10.73 €

1 Available 4 Days KMV 3M 17 x 13025139.5M 422420

11.16 €

1 Available 4 Days KMV 4M 20 x 13527117M 423030

12.07 €

1 Available 4 Days KMV 5M 25 x 1.543321510M 66.73550

13.26 €

1 Available 4 Days KMV 6M 30 x 1.548372014M 66.740100

13.95 €

1 Available 4 Days KMV 7M 35 x 1.560482114M 66.750140

15.21 €

1 Available 4 Days KMV 8M 40 x 1.562482518M 66.750120

Loading...

  1. 1

Basic information

Type Lock Nuts with Tooth Lock Washer Material Steel / Brass Surface Treatment Nickel-plated

Tech Support