Manufacturer part number: 65299402
Brand: MAEDLER
Price: 3.15 €
Delivery time: 4 Days
Type: GUK 0a
Thread size x Pitch d1: M 10x1 mm
Outer diameter d2h11: 18 mm
d3-0.5: 15 mm
Width hmax.: 7.6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
65299402
Part Number
|
---|
65299402 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Thread size x Pitch d1 (mm) | Outer diameter d2h11 (mm) | d3-0.5 (mm) | Width hmax. (mm) | mmin. (mm) | b (mm) | t (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.15 € | 1 | Available | 4 Days | GUK 0a | M 10x1 | 18 | 15 | 7.6 | 4.5 | 3 | 1.5 | 6 |
Loading...
Type | Lock Nuts with Tooth Lock Washer | Material | Stainless steel (A2) | Surface Treatment | None |
---|---|---|---|---|---|
Axial runout x(mm) | 0.04 | No. of Nuts | 4 |
This page is Locknuts GUK with Polyamide Insert, Self-locking, Stainless Steel, part number 65299402.
You can find the detail information about specifications and dimensions on part number 65299402.
Configure
Basic Attributes
Type
Thread size x Pitch d1(mm)
Outer diameter d2h11(mm)
d3-0.5(mm)
Width hmax.(mm)
mmin.(mm)
b(mm)
t(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
65299401 |
65299403 |
65299406 |
65299408 |
65299410 |
65299413 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Thread size x Pitch d1 (mm) | Outer diameter d2h11 (mm) | d3-0.5 (mm) | Width hmax. (mm) | mmin. (mm) | b (mm) | t (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.15 € | 1 | Available | 4 Days | GUK 0 | M 10x0.75 | 18 | 15 | 7.6 | 4.5 | 3 | 1.5 | 6 | |
3.15 € | 1 | Available | 4 Days | GUK 1 | M 12x1 | 21 | 18 | 7.6 | 4.5 | 3 | 1.5 | 8 | |
3.06 € | 1 | Available | 4 Days | GUK 2 | M 15x1 | 24 | 21 | 8.6 | 5.5 | 4 | 1.5 | 11 | |
4.20 € | 1 | Available | 4 Days | GUK 3 | M 17x1 | 28 | 24 | 8.7 | 5.5 | 4 | 2 | 17 | |
4.74 € | 1 | Available | 4 Days | GUK 4 | M 20x1 | 32 | 27 | 9.6 | 6 | 4 | 2.5 | 24 | |
5.93 € | 1 | Available | 4 Days | GUK 4c | M 24x1.5 | 38 | 33 | 10.7 | 6.2 | 5 | 2.5 | 35 |