Rubber Hose, Large, DGO Series (DGO 1025CS)

Rubber Hose, Large, DGO Series DGO 1025CS

Product Details:

Manufacturer part number: DGO 1025CS

Brand: PREVOST

Price: 718.85

Delivery time: 6 Days


Technical Data:

Hose Length: - m

Width: - mm

Length: 25000 mm

ID Passage: - mm

ID/OD: 10 x 17 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGO 1025CS

Part Number
DGO 1025CS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hose Length
(m)
Width
(mm)
Length
(mm)
ID Passage
(mm)
ID/OD
(mm)
Profile Height
(mm)
Coupler Weight
(kg)
Flow rate
(l/min)
Swivel inlet (BSPP) Weight
(g/m)

718.85 €

1 6 Days --25000-10 x 17--CSI 0626500G 3/8 F-

Loading...

  1. 1

Basic information

Max. Operating Pressure(bar) 12 Construction Epoxy-coated steel case A mm 485
B mm 475 Connection 1 m of inlet supply hose Technology Pipe locked with ratchet stop
C mm 237 Equipped with Fixed bracket

This page is Rubber Hose, Large, DGO Series, part number DGO 1025CS.
You can find the detail information about specifications and dimensions on part number DGO 1025CS.

Variation of this product

Part Number
DGO 1025ES
DGO 1025IS
DGO 1320CS
DGO 1320ES
DGO 1320IS
DGO 1610ES
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hose Length
(m)
Width
(mm)
Length
(mm)
ID Passage
(mm)
ID/OD
(mm)
Profile Height
(mm)
Coupler Weight
(kg)
Flow rate
(l/min)
Swivel inlet (BSPP) Weight
(g/m)

714.18 €

1 7 Days 25265250007.410 x 17EUROPEAN535ESI 0726500G 3/8 F26

717.12 €

1 6 Days --25000-10 x 17--ISI 0626500G 3/8 F-

818.87 €

1 6 Days --20000-13 x 20--CSI 08271000G 1/2 M-

814.10 €

1 6 Days --20000-13 x 20--ESI 07271000G 1/2 M-

817.22 €

1 6 Days --20000-13 x 20--ISI 08271000G 1/2 M-

766.62 €

1 6 Days --10000-16 x 23--ESI 11EB273000G 1/2 M-

Tech Support