Granite Surface Plate, DIN 876 (901-103)

Granite Surface Plate, DIN 876 901-103

Product Details:

Manufacturer part number: 901-103

Brand: MITUTOYO

Price: 1,202.63

Delivery time: 5 Days


Technical Data:

Accuracy: DIN 876 grade 2

Compressive Strength: Approx. 280 N/mm2

Dimensions L x W x H: 630 x 400 x 70 mm

Flexural Strength: 13 - 22 N/mm2

Linear Coefficient of Expansion: (5 - 7.5) x 10-6 x K-1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

901-103

Part Number
901-103
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy Compressive Strength
(N/mm2)
Dimensions L x W x H
(mm)
Flexural Strength
(N/mm2)
Linear Coefficient of Expansion Mass
(kg)
Max. workpiece load
(kg)
Vickers Hardness

1,202.63 €

1 5 Days DIN 876 grade 2Approx. 280630 x 400 x 7013 - 22(5 - 7.5) x 10-6 x K-153130HV 850-900

Loading...

  1. 1

This page is Granite Surface Plate, DIN 876, part number 901-103.
You can find the detail information about specifications and dimensions on part number 901-103.

Variation of this product

Part Number
901-101
901-102
901-104
901-105
901-106
901-107
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy Compressive Strength
(N/mm2)
Dimensions L x W x H
(mm)
Flexural Strength
(N/mm2)
Linear Coefficient of Expansion Mass
(kg)
Max. workpiece load
(kg)
Vickers Hardness

571.05 €

1 5 Days DIN 876 grade 2Approx. 280400 x 250 x 5013 - 22(5 - 7.5) x 10-6 x K-115100HV 850-900

1,350.00 €

1 60 Days DIN 876 grade 2Approx. 280400 x 400 x 5013 - 22(5 - 7.5) x 10-6 x K-125120HV 850-900

1,764.47 €

1 5 Days DIN 876 grade 2Approx. 280630 x 630 x 7013 - 22(5 - 7.5) x 10-6 x K-183150HV 850-900

2,581.58 €

1 60 Days DIN 876 grade 2Approx. 2801000 x 630 x 10013 - 22(5 - 7.5) x 10-6 x K-1189300HV 850-900

3,961.84 €

1 5 Days DIN 876 grade 2Approx. 2801000 x 1000 x 10013 - 22(5 - 7.5) x 10-6 x K-1300500HV 850-900

4,996.05 €

1 60 Days DIN 876 grade 2Approx. 2801200 x 800 x 16013 - 22(5 - 7.5) x 10-6 x K-14601200HV 850-900

Tech Support