Clamping Block

Clamping Block
For receiving of the system components such as for e.g. receiver pin or eccentric receiver.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K550213
K550968
K550969
K550977
K550984
K550985
K551338
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Component Type Description Height 1
(mm)
Length 1
(mm)
Mass
(g)
Product line Radius
(mm)
Units

159.87 €

1 5 Days VisionClamping componentGKD rotatable451520opti-fixR851

148.03 €

1 60 Days VisionClamping componentRG opti-round.454370opti-fixR851

100.66 €

1 5 Days VisionClamping componentRK opti-round.451520opti-fixR851

177.63 €

1 60 Days VisionClamping componentRKD rotatable opti-round.451525opti-fixR851

143.29 €

1 5 Days VisionClamping componentGG opti-fix series.454325opti-fixR851

92.37 €

1 5 Days VisionClamping componentGK opti-fix series.451525opti-fixR851

95.92 €

1 60 Days --For prism 120° K551018, For attachment to base frame.2920----

Loading...

  1. 1

Basic information

Type Related Part Additional Spec opti-fix series Width 1(mm) 15

Tech Support