HDMI USB Camera Set for TM Microscopes

HDMI USB Camera Set for TM Microscopes
Fast Streaming Video and High-Resolution Still Image
The HDMI16MDPX, high resolution camera is packed with many innovative features to simplify your work. The HDMI16MDPX is the perfect solution for professionals in need of an accurate measurement tool in fields of industry, research, medicine and science.
Easy-to-use
With a standard C-mount interface for universal use and flexible attachment to microscopes.
Installation of the electronic connection is very simple through connecting a single standard USB 2.0 cable to a computer or a HDMI cable directly to a monitor.
Built-in mouse control
The important innovation of the HDMI16M-DPX camera is that the software is built inside the camera. This significant feature frees the users from computers, the user can control the camera by only a mouse directly attached to the camera.
Bulit-in video record
The user is able to record high definition videos at 30fps and 1080 pixels directly on the included SD Card.
Connectivity
The HDMI16MDPX is one of the fastest USB 2.0 cameras in the wold, with 30fps data transfer at 1920 x 1080 resolution. HDMI16DPX supports, XP, Win 7/8/10, 32/64 bit and MAC OSX driver free. The HDMI16MDPX is able to export the measurement results to excel file or TEXT file for convenience.
Features
- Excellent performance of a compact digital camera for microscopy with fast live images and high-resolution still image
- Ideal camera for measurments
- Perfect solution for professionals in fields of industry, research, medicine and science
- Streaming live video on computer monitor through high-speed USB 2.0 for image cap-ture and analysis on PC
- Streaming live video on HD- monitor through HDMI, no need for a computer
- Perfect image and colour quality with fine details due to new HQ Sony CMOS sensor
- Built-in video record
- Exposure time 0.001 sec - 10.0 sec
- Easy and flexible daily use with built-in mouse control
- Small compact microscopy camera with optical C-mount for easy attachment to a microscope
- Frame speed 1920 x 1080 30fps through USB 2.0, 1920 x 1080 60fps through HDMI
- Image capture by mouse click. No need to touch the camera for image capture
- Intuitive on-screen user interface with power full and easy-to-use image capture and processing functions
- Selectable languages: English, German, Italian, French, Spanish, Japanese, Chinese

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63AAA353

Part Number
63AAA353
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,543.42 €

1 60 Days

Loading...

  1. 1

Basic information

Type Microscope Remarks HDMI USB camera set for TM microscopes Set Configuration Set includes:
63AAA059 - HDMI6MDPX camera, including HDMI cable, mouse and simple calculation and reporting software on SD card
63AAA060 - 0.37X C-mount to Eyepiece adapter for TM microscopes
63AAA155 - Mechanical adapter for mounting the HDMI camera on the ocular tube
Attention: Please note that the Micrometer Heads or Digital Micrometer Heads are optional and not included.

This page is HDMI USB Camera Set for TM Microscopes, part number 63AAA353.
You can find the detail information about specifications and dimensions on part number 63AAA353.

Tech Support