Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
930-626 |
930-627 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Additional Spec | Mass (kg) | Remarks | Subgroup | |
---|---|---|---|---|---|---|---|---|---|
5,350.26 € | 1 | 5 Days | 150x150 mm, with M6 Holes | 7.6 | With M6 clamping holes | - | |||
9,315.00 € | 1 | 5 Days | 150x150 mm, Magnetic Type | - | - | Front-axis type With lever-operated magnetic chuck |
Loading...
Parallelism(mm) | 0.002 / 100 | Setting Accuracy at 45°(inch) | ±15 | Squareness(mm) | 0.005 / 100 |
---|
Configure