Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K550983
Additional Spec | opti-fix series | Application | Vision | Component Type | Base component |
---|---|---|---|---|---|
Mass(g) | 20 | Outside Diameter A(mm) | 190 | Outside Diameter B(mm) | 170 |
Product Line | opti-fix | Units | 1 |
This page is Basic Circular Clamping Profile, part number K550983.
You can find the detail information about specifications and dimensions on part number K550983.