Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
80850-30-350760651 |
80850-30-350761001 |
80850-30-350761501 |
80850-30-351030651 |
80850-30-351031001 |
80850-30-351031501 |
80850-30-351500651 |
80850-30-351501001 |
80850-30-351501501 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | E | R | N | M | Connecting element | B=Width | B1=Width | Tension relief | Weight in kg (ERP) (kg) | Approx. weight (kg/m) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.99 € | 1 | 4 Days | 180 | 65 | 169 | 310 | 80850-31-35076 | 76 | 92.5 | 80850-33-35076 | 1.2500 | 1.22 | ||
76.99 € | 1 | 4 Days | 250 | 100 | 204 | 420 | 80850-31-35076 | 76 | 92.5 | 80850-33-35076 | 1.2300 | 1.22 | ||
76.99 € | 1 | 4 Days | 350 | 150 | 254 | 580 | 80850-31-35076 | 76 | 92.5 | 80850-33-35076 | 1.2200 | 1.22 | ||
80.84 € | 1 | 4 Days | 180 | 65 | 169 | 310 | 80850-31-35103 | 103 | 119.5 | 80850-33-35103 | 1.3000 | 1.32 | ||
80.84 € | 1 | 4 Days | 250 | 100 | 204 | 420 | 80850-31-35103 | 103 | 119.5 | 80850-33-35103 | 1.3400 | 1.32 | ||
80.84 € | 1 | 4 Days | 350 | 150 | 254 | 580 | 80850-31-35103 | 103 | 119.5 | 80850-33-35103 | 1.3300 | 1.32 | ||
84.81 € | 1 | 4 Days | 180 | 65 | 169 | 310 | 80850-31-35150 | 150 | 166.5 | 80850-33-35150 | 1.5100 | 1.5 | ||
84.81 € | 1 | 4 Days | 250 | 100 | 204 | 420 | 80850-31-35150 | 150 | 166.5 | 80850-33-35150 | 1.4800 | 1.5 | ||
84.81 € | 1 | 4 Days | 350 | 150 | 254 | 580 | 80850-31-35150 | 150 | 166.5 | 80850-33-35150 | 1.4800 | 1.5 |
Loading...
L=Length | 1040 | Version 1 | openable along inner radius | Main material | polyamide |
---|---|---|---|---|---|
Item | Energy supply chains | G=Number of parts | 20 | H=Height | 35 |
H1=Height | 50 | Divider | 80850-32-35 | RoHS | Yes |
PL Edelstahl | No |
Configure
Basic Attributes
E
R
N
M
Connecting element
B=Width
B1=Width
Tension relief
Filter by standard shipping days
Optional Attributes