O-ring nitrile rubber (23900)

O-ring nitrile rubber (23900)
· Sealing elements to seal against liquid or gaseous media

· Suitable for static and subordinate dynamic applications

· Can be mounted radially and axially sealing

· High abrasion resistance

· Temperature range: -30 °C to +100 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23900-100074102
23900-100100100
23900-100107127
23900-100120100
23900-100142152
23900-100150100
23900-100150150
23900-100200100
23900-100200150
23900-100240190
23900-100250100
23900-100250120
23900-100250150
23900-100257178
23900-100260120
23900-100290178
23900-100300100
23900-100300150
23900-100300200
23900-100310160
23900-100317178
23900-100330240
23900-100340190
23900-100350100
23900-100350120
23900-100350150
23900-100350300
23900-100360200
23900-100363262
23900-100368178
23900-100400100
23900-100400120
23900-100400150
23900-100400200
23900-100400250
23900-100400300
23900-100420190
23900-100430240
23900-100442262
23900-100447178
23900-100450100
23900-100450150
23900-100450200
23900-100460200
23900-100490190
23900-100500100
23900-100500150
23900-100500200
23900-100500250
23900-100500300
23900-100500350
23900-100510160
23900-100523262
23900-100528178
23900-100550100
23900-100550150
23900-100550200
23900-100570190
23900-100600100
23900-100600150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Internal diameter D2=Cord thickness Weight (ERP)
(kg)

0.39 €

1 4 Days 0.741.020.0000

0.40 €

1 4 Days 110.0000

0.39 €

1 4 Days 1.071.270.0000

0.39 €

1 4 Days 1.210.0050

0.39 €

1 4 Days 1.421.520.0000

0.39 €

1 4 Days 1.510.0000

0.39 €

1 4 Days 1.51.50.0000

0.40 €

1 4 Days 210.0000

0.39 €

1 4 Days 21.50.0000

0.39 €

1 4 Days 2.41.90.0001

0.40 €

1 4 Days 2.510.0000

0.40 €

1 4 Days 2.51.20.0000

0.39 €

1 4 Days 2.51.50.0000

0.36 €

1 4 Days 2.571.780.0000

0.41 €

1 4 Days 2.61.20.0000

0.36 €

1 4 Days 2.91.780.0000

0.40 €

1 4 Days 310.0000

0.39 €

1 4 Days 31.50.0001

0.39 €

1 4 Days 320.0000

0.40 €

1 4 Days 3.11.60.0000

0.37 €

1 4 Days 3.171.780.0001

0.43 €

1 4 Days 3.32.40.0001

0.39 €

1 4 Days 3.41.90.0050

0.40 €

1 4 Days 3.510.0000

0.46 €

1 4 Days 3.51.20.0000

0.40 €

1 4 Days 3.51.50.0000

0.54 €

1 4 Days 3.530.0050

0.40 €

1 4 Days 3.620.0001

0.43 €

1 4 Days 3.632.620.0050

0.36 €

1 4 Days 3.681.780.0001

0.41 €

1 4 Days 410.0000

0.46 €

1 4 Days 41.20.0050

0.41 €

1 4 Days 41.50.0001

0.40 €

1 4 Days 420.0001

0.44 €

1 4 Days 42.50.0001

0.54 €

1 4 Days 430.0002

0.36 €

1 4 Days 4.21.90.0001

0.43 €

1 4 Days 4.32.40.0050

0.40 €

1 4 Days 4.422.620.0001

0.37 €

1 4 Days 4.471.780.0001

0.41 €

1 4 Days 4.510.0000

0.43 €

1 4 Days 4.51.50.0001

0.40 €

1 4 Days 4.520.0001

0.40 €

1 4 Days 4.620.0001

0.36 €

1 4 Days 4.91.90.0001

0.43 €

1 4 Days 510.0000

0.43 €

1 4 Days 51.50.0000

0.40 €

1 4 Days 520.0002

0.44 €

1 4 Days 52.50.0002

0.54 €

1 4 Days 530.0002

0.75 €

1 4 Days 53.50.0050

0.44 €

1 4 Days 5.11.60.0000

0.43 €

1 4 Days 5.232.620.0002

0.39 €

1 4 Days 5.281.780.0000

0.43 €

1 4 Days 5.510.0001

0.44 €

1 4 Days 5.51.50.0001

0.41 €

1 4 Days 5.520.0001

0.36 €

1 4 Days 5.71.90.0001

0.44 €

1 4 Days 610.0000

0.44 €

1 4 Days 61.50.0000

Loading...

Basic information

Main material nitrile rubber Item O-Ring RoHS yes

Tech Support