Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1 (mm) | A (mm) | D3 (mm) | D4 (mm) | K (mm) | W | Z1 (mm) | Z2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.61 € | 1 | 4 Days | 8 | 16.5 | 14 | 2 | 3 | 3.5 | 2 | 1 | ||
1.74 € | 1 | 4 Days | 8 | 21.5 | 14 | 2 | 3 | 3.5 | 2 | 1 | ||
2.48 € | 1 | 4 Days | 8 | 26.5 | 14 | 2 | 3 | 3.5 | 2 | 1 | ||
2.84 € | 1 | 4 Days | 8 | 31.5 | 14 | 2 | 3 | 3.5 | 2 | 1 | ||
2.03 € | 1 | 4 Days | 10 | 20.5 | 18 | 3.2 | 4 | 4.5 | 2 | 1 | ||
4.94 € | 1 | 4 Days | 10 | 25.5 | 18 | 3.2 | 4 | 4.5 | 2 | 1 | ||
2.95 € | 1 | 4 Days | 10 | 30.5 | 18 | 3.2 | 4 | 4.5 | 2 | 1 | ||
3.63 € | 1 | 4 Days | 10 | 40.5 | 18 | 3.2 | 4 | 4.5 | 2 | 1 | ||
3.71 € | 1 | 4 Days | 10 | 45.5 | 18 | 3.2 | 4 | 4.5 | 2 | 1 | ||
3.78 € | 1 | 4 Days | 10 | 55.5 | 18 | 3.2 | 4 | 4.5 | 2 | 1 | ||
4.26 € | 1 | 4 Days | 10 | 65.5 | 18 | 3.2 | 4 | 4.5 | 2 | 1 | ||
3.45 € | 1 | 4 Days | 12 | 24.5 | 20 | 3.2 | 4 | 5.5 | 3 | 1.6 | ||
3.63 € | 1 | 4 Days | 12 | 29.5 | 20 | 3.2 | 4 | 5.5 | 3 | 1.6 | ||
3.93 € | 1 | 4 Days | 12 | 34.5 | 20 | 3.2 | 4 | 5.5 | 3 | 1.6 | ||
4.00 € | 1 | 4 Days | 12 | 39.5 | 20 | 3.2 | 4 | 5.5 | 3 | 1.6 | ||
4.18 € | 1 | 4 Days | 12 | 44.5 | 20 | 3.2 | 4 | 5.5 | 3 | 1.6 | ||
4.49 € | 1 | 4 Days | 12 | 54.5 | 20 | 3.2 | 4 | 5.5 | 3 | 1.6 | ||
3.67 € | 1 | 4 Days | 16 | 34 | 25 | 4 | 4.5 | 6 | 3 | 1.6 | ||
3.96 € | 1 | 4 Days | 16 | 39 | 25 | 4 | 4.5 | 6 | 3 | 1.6 | ||
4.31 € | 1 | 4 Days | 16 | 44 | 25 | 4 | 4.5 | 6 | 3 | 1.6 | ||
4.31 € | 1 | 4 Days | 16 | 49 | 25 | 4 | 4.5 | 6 | 3 | 1.6 | ||
4.61 € | 1 | 4 Days | 16 | 54 | 25 | 4 | 4.5 | 6 | 3 | 1.6 | ||
5.20 € | 1 | 4 Days | 16 | 59 | 25 | 4 | 4.5 | 6 | 3 | 1.6 | ||
8.25 € | 1 | 4 Days | 18 | 58 | 28 | 5 | 5 | 7 | 3 | 1.6 | ||
7.66 € | 1 | 4 Days | 20 | 32 | 30 | 5 | 5 | 8 | 4 | 2 | ||
7.76 € | 1 | 4 Days | 20 | 42 | 30 | 5 | 5 | 8 | 4 | 2 | ||
7.76 € | 1 | 4 Days | 20 | 47 | 30 | 5 | 5 | 8 | 4 | 2 | ||
8.14 € | 1 | 4 Days | 20 | 52 | 30 | 5 | 5 | 8 | 4 | 2 | ||
9.16 € | 1 | 4 Days | 20 | 57 | 30 | 5 | 5 | 8 | 4 | 2 |
Loading...
Basic Shape | Shouldered | Material | Steel | Form | B |
---|---|---|---|---|---|
Item | Pin | Surface finish body | Galvanised | Version 1 | With head |
RoHS | Yes | PL Edelstahl | No | Weight (ERP)(kg) | 0.0100 |
Configure
Basic Attributes
D1(mm)
A(mm)
D3(mm)
D4(mm)
K(mm)
W
Z1(mm)
Z2(mm)
Filter by standard shipping days
Optional Attributes