Spacer tubes, steel (26095)

Spacer tubes, steel (26095)
Material:
Steel 1.0308.
Version:
Black oxidised, hardened 57 ±1 HRC.
Sample order:
nlm 26095-10070X030
Note:
Spacer tubes for guiding springs. These determine the position of the springs and prevent lateral flexing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26095-10070X020
26095-10070X030
26095-10070X040
26095-10070X050
26095-10070X063
26095-10070X080
26095-12090X030
26095-12090X040
26095-12090X050
26095-12090X063
26095-12090X080
26095-12090X100
26095-13090X020
26095-13090X030
26095-13090X040
26095-13090X050
26095-13090X063
26095-13090X080
26095-13090X100
26095-16110X030
26095-16110X040
26095-16110X050
26095-16110X060
26095-16110X063
26095-16110X080
26095-16110X100
26095-16110X125
26095-16110X160
26095-16110X200
26095-19130X030
26095-19130X040
26095-19130X050
26095-19130X060
26095-19130X063
26095-19130X080
26095-19130X100
26095-19130X125
26095-19130X200
26095-20130X030
26095-20130X040
26095-20130X050
26095-20130X060
26095-20130X063
26095-20130X080
26095-20130X100
26095-20130X125
26095-20130X200
26095-25170X050
26095-25170X060
26095-25170X063
26095-25170X070
26095-25170X080
26095-25170X090
26095-25170X100
26095-25170X125
26095-25170X200
26095-30220X070
26095-30220X080
26095-30220X090
26095-30220X100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material D2 L=Length D1=Outside diameter Weight in kg (ERP)
(kg)

10.58 €

1 4 Days steel720100.0063

10.96 €

1 4 Days steel730100.0100

11.33 €

1 4 Days steel740100.0100

11.33 €

1 4 Days steel750100.0100

12.10 €

1 4 Days steel763100.0197

12.90 €

1 4 Days steel780100.0100

10.96 €

1 4 Days steel93012.50.0100

11.33 €

1 4 Days steel94012.50.0100

11.33 €

1 4 Days steel95012.50.0100

12.10 €

1 4 Days steel96312.50.0100

12.90 €

1 4 Days steel98012.50.0100

13.70 €

1 4 Days steel910012.50.0100

10.58 €

1 4 Days steel920130.0100

10.96 €

1 4 Days steel930130.0100

11.33 €

1 4 Days steel940130.0218

11.33 €

1 4 Days steel950130.0100

12.10 €

1 4 Days steel963130.0100

12.90 €

1 4 Days steel980130.0100

13.70 €

1 4 Days steel9100130.0100

11.81 €

1 4 Days steel1130160.0100

12.10 €

1 4 Days steel1140160.0100

12.59 €

1 4 Days steel1150160.0100

13.30 €

1 4 Days steel1160160.0100

13.30 €

1 4 Days steel1163160.0100

14.08 €

1 4 Days steel1180160.0100

14.86 €

1 4 Days steel11100160.0100

16.09 €

1 4 Days steel11125160.1003

17.64 €

1 4 Days steel11160160.0100

18.46 €

1 4 Days steel11200160.0100

12.59 €

1 4 Days steel1330190.0100

13.30 €

1 4 Days steel1340190.0100

14.08 €

1 4 Days steel1350190.0100

14.46 €

1 4 Days steel1360190.0100

14.86 €

1 4 Days steel1363190.0100

16.09 €

1 4 Days steel1380190.0100

17.21 €

1 4 Days steel13100190.0100

19.61 €

1 4 Days steel13125190.0100

23.54 €

1 4 Days steel13200190.0100

12.59 €

1 4 Days steel1330200.0100

13.30 €

1 4 Days steel1340200.0100

14.08 €

1 4 Days steel1350200.0100

14.46 €

1 4 Days steel1360200.0100

14.86 €

1 4 Days steel1363200.0100

16.09 €

1 4 Days Steel1380200.0100

17.21 €

1 4 Days Steel13100200.0100

19.61 €

1 4 Days Steel13125200.0100

23.54 €

1 4 Days Steel13200200.0100

14.86 €

1 4 Days Steel1750250.0100

16.89 €

1 4 Days Steel1760250.0100

17.21 €

1 4 Days Steel1763250.0100

17.21 €

1 4 Days Steel1770250.0100

17.64 €

1 4 Days Steel1780250.0100

18.78 €

1 4 Days Steel1790250.0100

19.61 €

1 4 Days Steel17100250.0100

21.89 €

1 4 Days Steel17125250.0100

28.19 €

1 4 Days Steel17200250.0100

17.64 €

1 4 Days Steel2270300.0100

18.78 €

1 4 Days Steel2280300.0100

20.38 €

1 4 Days Steel2290300.0100

20.38 €

1 4 Days Steel22100300.0100

Loading...

Basic information

Surface finish body black oxidised RoHS yes PL Edelstahl no

Tech Support