Guide pins, steel (26095)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26095-02-06X020
26095-02-06X025
26095-02-06X032
26095-02-08X020
26095-02-08X025
26095-02-08X032
26095-02-08X040
26095-02-08X050
26095-02-10X020
26095-02-10X025
26095-02-10X032
26095-02-10X040
26095-02-10X050
26095-02-10X063
26095-02-13X032
26095-02-13X040
26095-02-13X050
26095-02-13X063
26095-02-13X080
26095-02-13X095
26095-02-16X032
26095-02-16X040
26095-02-16X050
26095-02-16X063
26095-02-16X080
26095-02-16X095
26095-02-16X118
26095-02-16X140
26095-02-20X050
26095-02-20X063
26095-02-20X080
26095-02-20X095
26095-02-20X118
26095-02-20X140
26095-02-25X050
26095-02-25X063
26095-02-25X080
26095-02-25X095
26095-02-25X118
26095-02-25X140
26095-02-25X180
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
SW L=Length L1 D1=Pin diameter D2=Thread Weight in kg (ERP)
(kg)

4.28 €

1 4 Days 32066M40.0046

5.08 €

1 4 Days 32566M40.0057

5.85 €

1 4 Days 33266M40.0073

5.85 €

1 4 Days 42098M60.0087

5.85 €

1 4 Days 42598M60.0100

6.25 €

1 4 Days 43298M60.0100

6.25 €

1 4 Days 44098M60.0165

6.65 €

1 4 Days 45098M60.0100

6.25 €

1 4 Days 5201510M80.0158

6.25 €

1 4 Days 5251510M80.0100

6.65 €

1 4 Days 5321510M80.0100

6.65 €

1 4 Days 5401510M80.0100

7.05 €

1 4 Days 5501510M80.0100

7.85 €

1 4 Days 5631510M80.0100

6.65 €

1 4 Days 6321513M100.0100

7.48 €

1 4 Days 6401513M100.0100

9.01 €

1 4 Days 6501513M100.0100

9.45 €

1 4 Days 6631513M100.0100

9.76 €

1 4 Days 6801513M100.0100

10.58 €

1 4 Days 6951513M100.0100

10.18 €

1 4 Days 8321816M120.0100

11.33 €

1 4 Days 8401816M120.0100

11.81 €

1 4 Days 8501816M120.0100

12.10 €

1 4 Days 8631816M120.0100

12.10 €

1 4 Days 8801816M120.0100

12.59 €

1 4 Days 8951816M120.0100

15.24 €

1 4 Days 81181816M120.0100

16.41 €

1 4 Days 81401816M120.2285

18.46 €

1 4 Days 10502520M160.0100

19.61 €

1 4 Days 10632520M160.0100

22.37 €

1 4 Days 10802520M160.0100

25.06 €

1 4 Days 10952520M160.0100

26.66 €

1 4 Days 101182520M160.0100

31.37 €

1 4 Days 101402520M160.3677

59.05 €

1 4 Days 14503025M200.0100

63.41 €

1 4 Days 14633025M200.0100

68.89 €

1 4 Days 14803025M200.0100

75.17 €

1 4 Days 14953025M200.0100

78.65 €

1 4 Days 141183025M200.0100

85.70 €

1 4 Days 141403025M200.0100

89.64 €

1 4 Days 141803025M200.0100

Loading...

  1. 1

Basic information

Main material Steel Surface finish body bright RoHS yes
PL Edelstahl no

Tech Support