Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
07695-01-1218 |
07695-01-1624 |
07695-01-2030 |
07695-01-2436 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Permissible load (kg) | D=Thread | D1 | D2 | D3 | D4 | H=Height | H1 | L=thread length | S | S1 | SW=key width | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
164.80 € | 1 | 4 Days | 500 | M12 | 30 | 52 | 33 | 44 | 56 | 5 | 18 | 10 | 11 | 8 | 0.2000 | ||
192.34 € | 1 | 4 Days | 1000 | M16 | 35 | 61 | 35 | 51 | 65 | 5 | 24 | 14 | 13 | 10 | 0.3000 | ||
243.72 € | 1 | 4 Days | 2000 | M20 | 40 | 70 | 44 | 60 | 75 | 7 | 30 | 16 | 15 | 12 | 0.6000 | ||
335.33 € | 1 | 4 Days | 2500 | M24 | 49 | 84 | 52 | 72 | 90 | 10 | 36 | 19 | 18 | 14 | 1.0000 |
Loading...
Main material | stainless steel | Steel code | 1.4462 | Surface finish body | bright |
---|---|---|---|---|---|
Component material | stainless steel | Item | Ring Bolt | Kind of fastening | screw-on |
Surface finish component | bright | Version 1 | revolving | RoHS | yes |
PL Edelstahl | yes |
Configure
Basic Attributes
Permissible load(kg)
D=Thread
D1
D2
D3
D4
H=Height
H1
L=thread length
S
S1
SW=key width
Filter by standard shipping days
Optional Attributes