Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
07533-112045 |
07533-112055 |
07533-112065 |
07533-112075 |
07533-116055 |
07533-116065 |
07533-116075 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length L (mm) (mm) | A (mm) | C (mm) | C Ø for shoulder screw | D | F (mm) | G=thread / for thread | K (mm) | B=Thread length (mm) | SW=key width (mm) | Tightening torque max. (Nm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.30 € | 1 | 4 Days | 45 | 12 | 18 | 12 H7 | M12 | 57 | M12 | 12 | 22 | 10 | 88 | 0.0549 | ||
9.49 € | 1 | 4 Days | 55 | 12 | 18 | - | M12 | 67 | M12 | 12 | 22 | 10 | 88 | 0.0636 | ||
9.74 € | 1 | 4 Days | 65 | 12 | 18 | - | M12 | 77 | M12 | 12 | 22 | 10 | 88 | 0.0716 | ||
9.94 € | 1 | 4 Days | 75 | 12 | 18 | - | M12 | 87 | M12 | 12 | 22 | 10 | 88 | 0.0809 | ||
12.09 € | 1 | 4 Days | 55 | 16 | 24 | - | M16 | 71 | M16 | 16 | 25 | 14 | 216 | 0.1194 | ||
12.19 € | 1 | 4 Days | 65 | 16 | 24 | - | M16 | 81 | M16 | 16 | 25 | 14 | 216 | 0.1347 | ||
12.90 € | 1 | 4 Days | 75 | 16 | 24 | - | M16 | 91 | M16 | 16 | 25 | 14 | 216 | 0.1511 |
Loading...
Material | Steel | Mounting Hole Shape | Hex Socket | Main material | High carbon steel |
---|---|---|---|---|---|
Product type | Screw | Form | A | Item | Shoulder screw |
Surface finish body | Tempered, black oxidised | Surface finish component | Ground | Kind of fastening | Hexagon socket |
RoHS | Yes |
Configure
Basic Attributes
Length L (mm)(mm)
A(mm)
C(mm)
C Ø for shoulder screw
D
F(mm)
G=thread / for thread
K(mm)
B=Thread length(mm)
SW=key width(mm)
Tightening torque max.(Nm)
Filter by standard shipping days
Optional Attributes