Steel flat head screw with tolerance compensation for floating joint, with external thread (07532)

Steel flat head screw with tolerance compensation for floating joint, with external thread (07532)
· Floating bearing mountings with standard elements

· Compensates for temperature fluctuations

· Compensate for manufacturing tolerances

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07532-106003004X055
07532-106005004X055
07532-107005005X065
07532-107008005X060
07532-108505006X080
07532-108508006X080
07532-110506008X100
07532-110510008X100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Nominal (M) Length
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D4 max.
(mm)
E
(mm)
H
(mm)
H1
(mm)
Max. permitted axial force
(N)
SW
(mm)
Tightening torque max.
(Nm)
Weight (ERP)
(kg)

10.45 €

1 4 Days 45.561080.636.51500320.0022

10.45 €

1 4 Days 45.561080.658.51500320.0026

10.74 €

1 4 Days 56.571290.859300044.50.0042

10.74 €

1 4 Days 56.571290.8812300044.50.0051

10.89 €

1 4 Days 688.515111510490057.50.0087

10.89 €

1 4 Days 688.515111813490057.50.0086

11.43 €

1 4 Days 81010.5181316126300618.50.0136

11.43 €

1 4 Days 81010.51813110166300618.50.0164

Loading...

  1. 1

Basic information

Detailed Shape Flat Head Material Steel Mounting Hole Shape Hex Socket
Form A Form definition With external thread Item Flat-head screw
Surface finish body Galvanised Version 1 With tolerance compensation RoHS Yes
PL Edelstahl No

Tech Support