Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
07532-206003004 |
07532-206005004 |
07532-207005005 |
07532-207008005 |
07532-208505006 |
07532-208508006 |
07532-210506008 |
07532-210510008 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Nominal (M) | Length (mm) | D1=Pin diameter (mm) | D2 (mm) | D4 max. (mm) | E (mm) | H (mm) | Max. permitted axial force (N) | SW (mm) | T=thread depth (mm) | Tightening torque max. (Nm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.45 € | 1 | 4 Days | 4 | 8 | 6 | 10 | 8 | 1 | 3 | 1500 | 4 | 5 | 2 | 0.0022 | ||
10.45 € | 1 | 4 Days | 4 | 10 | 6 | 10 | 8 | 1 | 5 | 1500 | 4 | 7 | 2 | 0.0025 | ||
10.74 € | 1 | 4 Days | 5 | 10.5 | 7 | 12 | 9 | 1.2 | 5 | 3000 | 5 | 7 | 4.5 | 0.0035 | ||
10.74 € | 1 | 4 Days | 5 | 13.5 | 7 | 12 | 9 | 1.2 | 8 | 3000 | 5 | 10 | 4.5 | 0.0040 | ||
10.89 € | 1 | 4 Days | 6 | 12 | 8.5 | 15 | 11 | 1.5 | 5 | 4900 | 6 | 8 | 7.5 | 0.0068 | ||
10.89 € | 1 | 4 Days | 6 | 15 | 8.5 | 15 | 11 | 1.5 | 8 | 4900 | 6 | 11 | 7.5 | 0.0076 | ||
11.43 € | 1 | 4 Days | 8 | 15 | 10.5 | 18 | 13 | 2 | 6 | 6300 | 8 | 10 | 18.5 | 0.0118 | ||
11.43 € | 1 | 4 Days | 8 | 19 | 10.5 | 18 | 13 | 2 | 10 | 6300 | 8 | 14 | 18.5 | 0.0131 |
Loading...
Detailed Shape | Flat Head | Material | Steel | Mounting Hole Shape | Hex Socket |
---|---|---|---|---|---|
Form | B | Form definition | With internal thread | Item | Flat-head screw |
Surface finish body | Galvanised | Version 1 | With tolerance compensation | RoHS | Yes |
PL Edelstahl | No |
Configure
Basic Attributes
Screw Nominal (M)
Length(mm)
D1=Pin diameter(mm)
D2(mm)
D4 max.(mm)
E(mm)
H(mm)
Max. permitted axial force(N)
SW(mm)
T=thread depth(mm)
Tightening torque max.(Nm)
Filter by standard shipping days
Optional Attributes