Hexagon head bolt with splined flange, steel (07173) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07173-510X20
07173-510X25
07173-510X30
07173-510X35
07173-510X40
07173-510X50
07173-512X20
07173-512X25
07173-512X30
07173-512X35
07173-512X40
07173-512X45
07173-512X50
07173-512X60
07173-512X75
07173-516X25
07173-516X35
07173-516X40
07173-516X45
07173-516X50
07173-516X55
07173-516X60
07173-516X70
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface finish body SW=key width L=Length K D=Thread D1 G=thread / for thread B=Thread length A max. N (number) Weight in kg (ERP)
(kg)

3.20 €

1 4 Days galvanised15208.5M1021M10173480.0247

3.27 €

1 4 Days galvanised15258.5M1021M10223480.0269

3.27 €

1 4 Days galvanised15308.5M1021M10273480.0294

3.52 €

1 4 Days galvanised15358.5M1021M10323480.0324

3.59 €

1 4 Days galvanised15408.5M1021M10373480.0342

3.93 €

1 4 Days galvanised15508.5M1021M10473480.0396

3.63 €

1 4 Days galvanised172010M1224M1216.53.5600.0366

3.75 €

1 4 Days galvanised172510M1224M1221.53.5600.0400

4.22 €

1 4 Days galvanised173010M1224M1226.53.5600.0447

4.43 €

1 4 Days galvanised173510M1224M1231.53.5600.0478

4.50 €

1 4 Days galvanised174010M1224M1236.53.5600.0511

4.91 €

1 4 Days galvanised174510M1224M1241.53.5600.0550

5.04 €

1 4 Days galvanised175010M1224M1246.53.5600.0585

6.17 €

1 4 Days galvanised176010M1224M1256.53.5600.0654

6.62 €

1 4 Days galvanised177510M1224M1271.53.5600.0762

6.87 €

1 4 Days galvanised222514M1631M16214720.0858

8.39 €

1 4 Days galvanised223514M1631M16314720.0992

8.45 €

1 4 Days galvanised224014M1631M16364720.1039

8.68 €

1 4 Days galvanised224514M1631M16414720.1116

8.96 €

1 4 Days galvanised225014M1631M16464720.1186

10.10 €

1 4 Days galvanised225514M1631M16514720.1241

10.27 €

1 4 Days galvanised226014M1631M16564720.1294

10.63 €

1 4 Days galvanised227014M1631M16664720.1442

Loading...

Basic information

Main material steel Grade 100 Kind of fastening hex head
Version 1 with splined flange Item Hexagon Head Bolt Product type screw
RoHS yes

Tech Support