Mounting screw (21000)

Mounting screw (21000)
· Mounting kit for setting up a cross table

· Comprising 4 fastening screws

· Suitable for dovetail slides with micrometer spindle 21000

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21000-02055
21000-03070
21000-04100
21000-05140
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
SW L=thread length suitable for slide D=Thread Weight in kg (ERP)
(kg)

19.68 €

1 4 Days Torx T7521000-020 ...M20.0020

22.19 €

1 4 Days Torx T9921000-030 ...M30.0030

22.19 €

1 4 Days Torx T151021000-050 ...M40.0033

22.19 €

1 4 Days Torx T201721000-080 ... / 21000-120 ...M50.0030

Loading...

  1. 1

Basic information

Main material steel Item Mounting Screw RoHS yes

Tech Support