Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Surface finish body | H=Height | D=Thread | Max. tightening torque on SW1 (Nm) | SW1 | Main colour | PL Edelstahl | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.19 € | 1 | 4 Days | polyamide | - | 5 | M12x1.5 | 1.5 | 17 | light grey RAL 7035 | no | 0.0015 | ||
0.25 € | 1 | 4 Days | polyamide | - | 5 | M16x1.5 | 2.5 | 22 | light grey RAL 7035 | no | 0.0026 | ||
0.28 € | 1 | 4 Days | polyamide | - | 6 | M20x1.5 | 3.5 | 27 | light grey RAL 7035 | no | 0.0031 | ||
0.32 € | 1 | 4 Days | polyamide | - | 6 | M25x1.5 | 5 | 32 | light grey RAL 7035 | no | 0.0060 | ||
0.80 € | 1 | 4 Days | polyamide | - | 7 | M32x1.5 | 5 | 41 | light grey RAL 7035 | no | 0.0079 | ||
1.71 € | 1 | 4 Days | polyamide | - | 7 | M40X1.5 | 7.5 | 50 | light grey RAL 7035 | no | 0.0021 | ||
0.51 € | 1 | 4 Days | brass | nickel-plated | 2.8 | M12x1.5 | 3.5 | 15 | - | no | 0.0028 | ||
0.55 € | 1 | 4 Days | brass | nickel-plated | 2.8 | M16x1.5 | 3.5 | 19 | - | no | 0.0049 | ||
0.61 € | 1 | 4 Days | brass | nickel-plated | 3 | M20x1.5 | 3.5 | 24 | - | no | 0.0087 | ||
1.02 € | 1 | 4 Days | brass | nickel-plated | 3.5 | M25x1.5 | 6.7 | 30 | - | no | 0.0106 | ||
1.39 € | 1 | 4 Days | brass | nickel-plated | 4 | M32x1.5 | 12 | 36 | - | no | 0.0239 | ||
2.39 € | 1 | 4 Days | brass | nickel-plated | 5 | M40X1.5 | 13.5 | 46 | - | no | 0.0014 | ||
5.73 € | 1 | 4 Days | stainless steel | - | 2.8 | M12x1.5 | 3.5 | 14 | - | yes | 0.0026 | ||
6.43 € | 1 | 4 Days | stainless steel | - | 2.8 | M16x1.5 | 3.5 | 19 | - | yes | 0.0045 | ||
7.30 € | 1 | 4 Days | stainless steel | - | 3 | M20x1.5 | 3.5 | 24 | - | yes | 0.0080 | ||
9.41 € | 1 | 4 Days | stainless steel | - | 3.5 | M25x1.5 | 6.7 | 30 | - | yes | 0.0099 | ||
12.16 € | 1 | 4 Days | stainless steel | - | 4 | M32x1.5 | 12 | 36 | - | yes | 0.0222 | ||
32.03 € | 1 | 4 Days | stainless steel | - | 5 | M40X1.5 | 13.5 | 46 | - | yes | 0.0035 |
Loading...
Item | Hexagon Nut | RoHS | yes |
---|
Configure
Basic Attributes
Main material
Surface finish body
H=Height
D=Thread
Max. tightening torque on SW1(Nm)
SW1
Main colour
PL Edelstahl
Filter by standard shipping days
Optional Attributes