Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
84100-32-11215 |
84100-32-11615 |
84100-32-12015 |
84100-32-12515 |
84100-32-13215 |
84100-32-14015 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H=Height | D=Thread | H1 | Max. tightening torque on SW1 (Nm) | SW1 | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
2.29 € | 1 | 4 Days | 3.5 | M12x1.5 | 2.8 | 3.5 | 15 | 0.0035 | ||
3.34 € | 1 | 4 Days | 3.5 | M16x1.5 | 2.8 | 3.5 | 19 | 0.0048 | ||
4.02 € | 1 | 4 Days | 3.7 | M20x1.5 | 3 | 3.5 | 24 | 0.0075 | ||
4.36 € | 1 | 4 Days | 4.2 | M25x1.5 | 3.5 | 6.7 | 30 | 0.0115 | ||
5.01 € | 1 | 4 Days | 4.7 | M32x1.5 | 4 | 12 | 36 | 0.0132 | ||
9.32 € | 1 | 4 Days | 5.7 | M40X1.5 | 5 | 13.5 | 46 | 0.0254 |
Loading...
Main material | brass | Surface finish body | nickel-plated | Version 2 | with cutting edges |
---|---|---|---|---|---|
Version 1 | EMC | Item | Hexagon Nut | RoHS | yes |
PL Edelstahl | no |
Configure