Configure
  • D=thread (M)
  • Surface finish body
  • A max.(mm)
  • D2 max.(mm)
  • G=thread / for thread
  • H=Height(mm)
  • H1(mm)
  • PL Edelstahl
  • Est. shipping days
    • All
    • Within 4 working days

Wing nuts, Form AM, American style (07200)

Part number:

Still undefined. 12 possible part numbers found.
Quantity:

Part number list

Number of items

D=thread (M)

Material

Surface finish body

A max.

(mm)

D2 max.

(mm)

G=thread / for thread

H=Height

(mm)

H1

(mm)

PL Edelstahl

Weight (ERP)

(kg)

Minimum order quantity
4
Stainless Steel
Bright
18.5
8
M4
8.8
3
Yes
0.0017
1 pieces
5
Stainless Steel
Bright
22
11
M5
10.5
4
Yes
0.0035
1 pieces
6
Stainless Steel
Bright
26.8
13
M6
12.9
4.9
Yes
0.0058
1 pieces
8
Stainless Steel
Bright
30.3
14
M8
14.8
5.4
Yes
0.0074
1 pieces
10
Stainless Steel
Bright
35.3
16.5
M10
17.3
6.3
Yes
0.0131
1 pieces
12
Stainless Steel
Bright
47.5
22.5
M12
22.5
7.9
Yes
0.0263
1 pieces
4
Steel
Galvanised
18.5
8
M4
8.8
3
No
0.0017
1 pieces
5
Steel
Galvanised
22
11
M5
10.5
4
No
0.0033
1 pieces
6
Steel
Galvanised
26.8
13
M6
12.9
4.9
No
0.0044
1 pieces
8
Steel
Galvanised
30.3
14
M8
14.8
5.4
No
0.0064
1 pieces
10
Steel
Galvanised
35.3
16.5
M10
17.3
6.3
No
0.0101
1 pieces
12
Steel
Galvanised
47.5
22.5
M12
22.5
7.9
No
0.0168
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
0.59 €
( 0.70 € )
4 working days
0.65 €
( 0.77 € )
4 working days
0.94 €
( 1.12 € )
4 working days
1.16 €
( 1.38 € )
4 working days
2.36 €
( 2.81 € )
4 working days
4.69 €
( 5.58 € )
4 working days
0.48 €
( 0.57 € )
4 working days
0.54 €
( 0.64 € )
4 working days
0.59 €
( 0.70 € )
4 working days
0.79 €
( 0.94 € )
4 working days
1.24 €
( 1.48 € )
4 working days
2.62 €
( 3.12 € )
4 working days

More Information

Basic information

· Can be tightened without tools