Rod, stainless steel (29240)

Rod, stainless steel (29240)
· For configuration of many setup varieties

· Ground

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
29240-121X0100
29240-121X0200
29240-121X0300
29240-121X0400
29240-121X0500
29240-201X0100
29240-201X0200
29240-201X0300
29240-201X0400
29240-201X0500
29240-301X0100
29240-301X0200
29240-301X0300
29240-301X0400
29240-301X0500
29240-401X0100
29240-401X0200
29240-401X0300
29240-401X0400
29240-401X0500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length D=outside diameter Size Item Weight (ERP)
(kg)
Approx. weight
(kg/m)

47.38 €

1 4 Days 1001212Rod0.08710.887

59.17 €

1 4 Days 2001212Rod0.17501.887

71.01 €

1 4 Days 3001212Rod0.26402.887

82.84 €

1 4 Days 4001212Rod0.34873.887

94.70 €

1 4 Days 5001212Rod0.43404.887

62.10 €

1 4 Days 1002020Rod0.25122.46

68.12 €

1 4 Days 2002020Rod0.49202.46

89.27 €

1 4 Days 3002020Rod0.73802.46

95.29 €

1 4 Days 4002020Rod0.99442.46

100.91 €

1 4 Days 5002020Rod1.24502.46

93.34 €

1 4 Days 1003030Round Tube0.30663.08

110.03 €

1 4 Days 2003030Round Tube0.61603.08

144.20 €

1 4 Days 3003030Round Tube0.90813.08

178.34 €

1 4 Days 4003030Round Tube1.22503.08

214.23 €

1 4 Days 5003030Round Tube1.54003.08

114.29 €

1 4 Days 1004040Round Tube0.43204.32

136.62 €

1 4 Days 2004040Round Tube0.84914.32

182.04 €

1 4 Days 3004040Round Tube1.28104.32

227.44 €

1 4 Days 4004040Round Tube1.68004.32

275.57 €

1 4 Days 5004040Round Tube2.12004.32

Loading...

  1. 1

Basic information

Main material stainless steel RoHS yes PL Edelstahl yes

Tech Support