Slide rail Type I, plastic (10915) (Part Numbers)

Slide rail Type I, plastic (10915)
· Lightweight version for weight-optimised structures

· Simply clipped onto Ø30 profile tubes without tools

· Low wear slide rails

· Low glide friction

· Also suitable as cover protection, impact protection and guide rails

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10915-302

Part Number
10915-302
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.20 €

1 4 Days

Loading...

  1. 1

Basic information

Profile Ø30 Length 2000 Main colour grey
Version 2 type I Main material plastic Item Slide Rail
ESD electrostatic discharging Yes RoHS yes PL Edelstahl no
Weight (ERP)(kg) 0.1500

This page is Slide rail Type I, plastic (10915), part number 10915-302.
You can find the detail information about specifications and dimensions on part number 10915-302.

Tech Support