Slide rail for roller rails, plastic (10448)

Slide rail for roller rails, plastic (10448)
· Low wear slide rails

· Low glide friction

· Mounting at different heights

· Compatible with type B and type I

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10448-08-33X2000

Part Number
10448-08-33X2000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

31.34 €

1 4 Days

Loading...

  1. 1

Basic information

Main material plastic Main colour black Version 1 for roller rails
Item Slide Rail Length 2000 RoHS yes
Weight (ERP)(kg) 0.3200

This page is Slide rail for roller rails, plastic (10448), part number 10448-08-33X2000.
You can find the detail information about specifications and dimensions on part number 10448-08-33X2000.

Tech Support