Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L=Length (mm) | D1=Outside diameter (mm) | DxP=thread | Main material | RoHS | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
29.96 € | 1 | 4 Days | 12 | 18 | Tr 6x2 P1 | steel | yes | 0.0207 | ||
49.05 € | 1 | 4 Days | 12 | 18 | Tr 6x2 P1 | gunmetal | no | 0.0238 | ||
50.56 € | 1 | 4 Days | 12 | 18 | Tr 6x2 P1 | plastic | yes | 0.0038 | ||
23.97 € | 1 | 4 Days | 24 | 26 | Tr 12x6 P3 | steel | yes | 0.0800 | ||
34.04 € | 1 | 4 Days | 24 | 26 | Tr 12x6 P3 | gunmetal | no | 0.0916 | ||
40.45 € | 1 | 4 Days | 24 | 26 | Tr 12x6 P3 | plastic | yes | 0.0146 | ||
27.24 € | 1 | 4 Days | 32 | 36 | Tr 16x8 P4 | steel | yes | 0.2097 | ||
56.62 € | 1 | 4 Days | 32 | 36 | Tr 16x8 P4 | gunmetal | no | 0.2371 | ||
46.30 € | 1 | 4 Days | 32 | 36 | Tr 16x8 P4 | plastic | yes | 0.0375 | ||
35.84 € | 1 | 4 Days | 40 | 45 | Tr 20x8 P4 | steel | yes | 0.4076 | ||
65.99 € | 1 | 4 Days | 40 | 45 | Tr 20x8 P4 | gunmetal | no | 0.4677 | ||
49.36 € | 1 | 4 Days | 40 | 45 | Tr 20x8 P4 | plastic | yes | 0.0733 | ||
42.77 € | 1 | 4 Days | 48 | 50 | Tr 24x10 P5 | steel | yes | 0.5852 | ||
73.72 € | 1 | 4 Days | 48 | 50 | Tr 24x10 P5 | gunmetal | no | 0.6684 | ||
52.29 € | 1 | 4 Days | 48 | 50 | Tr 24x10 P5 | plastic | yes | 0.1061 | ||
48.98 € | 1 | 4 Days | 60 | 60 | Tr 30x12 P6 | steel | yes | 1.0390 | ||
107.61 € | 1 | 4 Days | 60 | 60 | Tr 30x12 P6 | gunmetal | no | 1.1860 | ||
62.02 € | 1 | 4 Days | 60 | 60 | Tr 30x12 P6 | plastic | yes | 0.1871 | ||
121.34 € | 1 | 4 Days | 80 | 80 | Tr 40x14 P7 | steel | yes | 2.4370 | ||
185.60 € | 1 | 4 Days | 80 | 80 | Tr 40x14 P7 | gunmetal | no | 2.7880 | ||
107.54 € | 1 | 4 Days | 80 | 80 | Tr 40x14 P7 | plastic | yes | 0.4399 |
Loading...
Version 1 | RH thread | Version 2 | double-start | Item | Trapeziodal Thread Nut |
---|
Configure
Basic Attributes
L=Length(mm)
D1=Outside diameter(mm)
DxP=thread
Main material
RoHS
Filter by standard shipping days
Optional Attributes