Trapeziodal thread nut right-hand thread, double-start (24006)

Trapeziodal thread nut right-hand thread, double-start (24006)
· Corresponding to the dimensions and requirements of DIN 103

· For motion drives with low and medium speed

· Good dry-running properties on steel spindles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24006-060213
24006-120613
24006-160813
24006-200813
24006-241013
24006-301213
24006-401413
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)
DxP=thread D1=Shaft diameter
(mm)
D2=Flange diameter
(mm)
D3
(mm)
D4
(mm)
L1
(mm)
Weight (ERP)
(kg)

161.65 €

1 4 Days 15Tr 6x2 P11325193.250.0304

67.52 €

1 4 Days 35Tr 12x6 P32848386120.2667

61.04 €

1 4 Days 35Tr 16x8 P42848386120.2473

74.23 €

1 4 Days 44Tr 20x8 P43255456.5120.3528

108.63 €

1 4 Days 44Tr 24x10 P53255456.5120.3059

127.22 €

1 4 Days 46Tr 30x12 P63862506.5140.4239

277.41 €

1 4 Days 66Tr 40x14 P76395789161.6910

Loading...

  1. 1

Basic information

Version 1 RH thread Version 2 double-start Main material gunmetal
Item Trapeziodal Thread Nut RoHS no

Tech Support