Hinge for aluminium profiles, in-frame, aluminium (27869)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27869-86840
27869-86841
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Weight (ERP)
(kg)

14.23 €

1 4 Days B & I0.0840

16.35 €

1 4 Days I0.1060

Loading...

  1. 1

Basic information

A=Length 86 A1=Hole spacing left 27.5 A2=hole spacing right 27.5
A3=Wing length left 43 A4=Wing length right 43 B=Width 84
B1 81 B2 40 B3 41
BN=For slot 8 D=diameter 6.1 D1 14.2
F1(N) 200 F2(N) 200 Item Hinge
Kind of fastening fastening holes Main material aluminium N 8
S 3.8 Surface finish body anodised Version 1 for aluminium profiles
Version 2 finned PL Edelstahl no

Tech Support