Shaft supports (21580)

Shaft supports (21580)
· For easy assembly and fast alignment

· For easy and secure clamping and fastening of guide shafts

· Particularly low construction height

· Lateral clamping

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21580-12
21580-16
21580-20
21580-25
21580-30
21580-40
21580-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
[D] Diameter
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
D1
(mm)
D2
(mm)
E
(mm)
B
(mm)
A
(mm)
M C (DIN 912) Weight (ERP)
(kg)

15.91 €

1 4 Days 1235201316.55.210302043M6M40.0602

17.42 €

1 4 Days 16422518216.811382453M8M50.1090

22.47 €

1 4 Days 20503022258.615423060M10M60.2300

24.43 €

1 4 Days 256035263010.318563878M12M80.3596

26.12 €

1 4 Days 307040263410.318644087M12M80.4803

43.82 €

1 4 Days 409050344414.25208248108M16M100.8695

92.23 €

1 4 Days 5010560434917.52610058132M20M121.4830

Loading...

  1. 1

Basic information

Material Aluminum Item Shaft mount RoHS Yes

Tech Support