Threaded insert, Type I, aluminium (10908) (Part Numbers)

Threaded insert, Type I, aluminium (10908)
· Lightweight version for weight-optimised structures

· Different thread sizes available.

· For mounting levelling feet, castors or other accessories.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10908-06
10908-08
10908-10
10908-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Thread Weight (ERP)
(kg)

5.37 €

1 4 Days M60.0290

5.37 €

1 4 Days M80.0280

5.37 €

1 4 Days M100.0257

5.37 €

1 4 Days M120.0240

Loading...

  1. 1

Basic information

Main material aluminium Version 2 type I Profile Ø30
Item Threaded Insert ESD electrostatic discharging Yes RoHS yes
PL Edelstahl no

Tech Support