Linear ball bearing with angle error adjustment, open, plastic (21515)

Linear ball bearing with angle error adjustment, open, plastic (21515)
· Double-sided dual lip seal

· Double permissible load

· Dynamic load rating of up to 8300 N

· Eightfold travel life

· Optimisation of load distribution

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21515-1612
21515-2012
21515-2512
21515-3012
21515-4012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=internal diameter Dynamic load rating
(N)
Static load rating
(N)
L=Length L1 E L2 D2 W D1=Outside diameter G Weight in kg (ERP)
(kg)

63.38 €

1 4 Days 16220024003624.601.324.99.42670‹0.0385

71.40 €

1 4 Days 20400044004531.201.630.310.23260‹0.0648

92.18 €

1 4 Days 25670073005843.71.51.8537.514.44060‹0.1266

108.61 €

1 4 Days 30830091006851.721.8544.513.94755‹0.1926

143.88 €

1 4 Days 4013700150008060.31.52.155918.26260‹0.0003

Loading...

  1. 1

Basic information

Component material steel Main material plastic Item Linear Ball Bearing
Version 1 with angle error adjustment Version 2 open PL Edelstahl yes

Tech Support