Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21511-02-1202 |
21511-02-1602 |
21511-02-2002 |
21511-02-2502 |
21511-02-3002 |
21511-02-4002 |
21511-02-5002 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=internal diameter | Dynamic load rating (N) | Static load rating (N) | L=Length | D1=Outside diameter | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
12.97 € | 1 | 4 Days | 12 | 620 | 510 | 28 | 19 | 0.0185 | ||
14.03 € | 1 | 4 Days | 16 | 800 | 620 | 30 | 24 | 0.0276 | ||
14.78 € | 1 | 4 Days | 20 | 950 | 790 | 30 | 28 | 0.0325 | ||
22.18 € | 1 | 4 Days | 25 | 1990 | 1670 | 40 | 35 | 0.0647 | ||
22.92 € | 1 | 4 Days | 30 | 2800 | 2700 | 50 | 40 | 0.0922 | ||
32.51 € | 1 | 4 Days | 40 | 4400 | 4450 | 60 | 52 | 0.1869 | ||
46.00 € | 1 | 4 Days | 50 | 5500 | 6300 | 70 | 62 | 0.2394 |
Loading...
Main material | steel | Item | Linear ball bearing, compact | Version 1 | closed |
---|---|---|---|---|---|
PL Edelstahl | yes |
Configure
Basic Attributes
D=internal diameter
Dynamic load rating(N)
Static load rating(N)
L=Length
D1=Outside diameter
Filter by standard shipping days
Optional Attributes