Welcome to the new MISUMI e-catalogue!
We upgraded our online systems! Find out more here.

Configure
  • Internal diameter(mm)
  • Overall Length L(mm)
  • Outside diameter(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Linear ball bearing, plastic, compact, self-aligning (21511-01)

Part number:

Still undefined. 7 possible part numbers found.
Quantity:

Part number list

Number of items

Internal diameter

(mm)

Overall Length L

(mm)

Outside diameter

(mm)

Basic Load Rating Dynamic Rating (Detail)

(N)

Basic Load Rating Static Rating

(N)

Weight (ERP)

(kg)

Minimum order quantity
12
28
19
695
510
0.0116
1 pieces
16
30
24
930
630
0.0178
1 pieces
20
30
28
1160
800
0.0206
1 pieces
25
40
35
2120
1560
0.0468
1 pieces
30
50
40
3150
2700
0.0724
1 pieces
40
60
52
5500
4500
0.1301
1 pieces
50
70
62
6950
6300
0.1780
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
22.18 €
( 26.39 € )
4 working days
28.40 €
( 33.80 € )
4 working days
30.93 €
( 36.81 € )
4 working days
34.50 €
( 41.05 € )
4 working days
44.37 €
( 52.80 € )
4 working days
53.63 €
( 63.82 € )
4 working days
70.79 €
( 84.24 € )
4 working days

More Information

Basic information

· Low maintenance

· Smooth running

· Quiet

· Space-saving