Configure
  • Internal diameter(mm)
  • Overall Length L(mm)
  • Outside diameter(mm)
  • D2(mm)
  • E(mm)
  • L1(mm)
  • L2(mm)
  • W(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Linear ball bearings with angle error adjustment, open (21510)

Part number:

Still undefined. 7 possible part numbers found.
Quantity:

Part number list

Number of items

Internal diameter

(mm)

Overall Length L

(mm)

Outside diameter

(mm)

Basic Load Rating Dynamic Rating (Detail)

(N)

Basic Load Rating Static Rating

(N)

D2

(mm)

E

(mm)

G

(mm)

L1

(mm)

L2

(mm)

W

(mm)

Weight (ERP)

(kg)

Minimum order quantity
12
32
22
830
910
21
1.35
66‹
22.6
1.3
7
0.0230
1 pieces
16
36
26
1020
1120
24.9
0
68‹
24.6
1.3
9.8
0.0258
1 pieces
20
45
32
2020
2220
30.3
0
55‹
31.2
1.6
10.5
0.0553
1 pieces
25
58
40
3950
4350
37.5
1.5
57‹
43.7
1.85
13
0.1450
1 pieces
30
68
47
4800
5280
44.5
2
57‹
51.7
1.85
15.3
0.1934
1 pieces
40
80
62
8240
9060
59
0
58‹
60.3
2.15
21.4
0.0004
1 pieces
50
100
75
12060
13270
72
0
55‹
77.3
2.65
24
0.5883
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
43.36 €
( 51.60 € )
4 working days
47.54 €
( 56.57 € )
4 working days
56.55 €
( 67.29 € )
4 working days
74.48 €
( 88.63 € )
4 working days
93.55 €
( 111.32 € )
4 working days
126.16 €
( 150.13 € )
4 working days
170.32 €
( 202.68 € )
4 working days

More Information

Basic information

· Double-sided seal

· Plastic truss acts as return and seal retainer simultaneously

· Dynamic load rating of up to 4800 N

· Seal made of a special polyamide material with a low friction coefficient