Linear ball bearing with stainless steel cage, open, stainless steel (21505)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21505-01-1212
21505-01-1612
21505-01-2012
21505-01-2512
21505-01-3012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=internal diameter Dynamic load rating
(N)
Static load rating
(N)
L=Length L1 E L2 D2 W D1=Outside diameter G Weight in kg (ERP)
(kg)

86.98 €

1 4 Days 1242071432 - 0.222.9 - 0.21.351.3217.52278‹0.0337

123.22 €

1 4 Days 16686109236 - 0.224.9 - 0.201.324.9102678‹0.0446

149.22 €

1 4 Days 20924161045 - 0.231.5 - 0.201.630.3103260‹0.0844

184.80 €

1 4 Days 251470259058 - 0.344.1 - 0.31.51.8537.512.54060‹0.1710

213.39 €

1 4 Days 302100392068 - 0.352.1 - 0.321.8544.512.54750‹0.3327

Loading...

  1. 1

Basic information

Component material stainless steel Main material stainless steel Item Linear Ball Bearing
Version 1 with stainless steel cage Version 2 open Steel code 1.4034
RoHS yes PL Edelstahl yes

Tech Support