Linear ball bearing with steel cage, open, ball-bearing steel (21505)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21505-1212
21505-1612
21505-2012
21505-2512
21505-3012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=internal diameter Dynamic load rating
(N)
Static load rating
(N)
L=Length L1 E L2 D2 W D1=Outside diameter G Weight in kg (ERP)
(kg)

52.45 €

1 4 Days 1242071432 - 0.222.9 - 0.21.351.3217.52278‹0.0337

60.14 €

1 4 Days 16686109236 - 0.224.9 - 0.201.324.9102678‹0.0406

71.06 €

1 4 Days 20924161045 - 0.231.5 - 0.201.630.3103260‹0.0832

92.57 €

1 4 Days 251470259058 - 0.344.1 - 0.31.51.8537.512.54060‹0.1556

119.51 €

1 4 Days 302100392068 - 0.352.1 - 0.321.8544.512.54750‹0.2900

Loading...

  1. 1

Basic information

Component material steel Main material ball-bearing steel Item Linear Ball Bearing
Version 1 with steel cage Version 2 open RoHS no

Tech Support