Linear ball bearing with plastic cage, open, ball-bearing steel (21500)

Linear ball bearing with plastic cage, open, ball-bearing steel (21500)
· Double-sided seal

· Quiet running and outstanding run quality

· Dynamic load rating of up to 1600 N

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21500-1612
21500-2012
21500-2512
21500-3012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=internal diameter Dynamic load rating
(N)
Static load rating
(N)
L=Length L1 E L2 D2 W D1=Outside diameter G Weight in kg (ERP)
(kg)

30.82 €

1 4 Days 1659091036 - 0.224.9 - 0.201.324.9102678‹0.0426

36.32 €

1 4 Days 20880140045 - 0.231.5 - 0.201.630.3103260‹0.0810

47.76 €

1 4 Days 251000160058 - 0.344.1 - 0.31.51.8537.512.54060‹0.1760

59.52 €

1 4 Days 301600280068 - 0.352.1 - 0.321.8544.512.54750‹0.3200

Loading...

  1. 1

Basic information

Component material steel Main material ball-bearing steel Item Linear Ball Bearing
Version 1 with plastic cage Version 2 open RoHS no

Tech Support