Linear ball bearing with internal race, steel, load capacity up to 3,959 kg (21330)

Linear ball bearing with internal race, steel, load capacity up to 3,959 kg (21330)
· Comprising a guide rail and a runner

· Strokes of up to 1070 mm

· Loads of up to 39,590 N

· Hardened tracks and balls

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21330-280600130
21330-280600210
21330-280600290
21330-280600370
21330-280800290
21330-280800370
21330-280800450
21330-280800610
21330-281300290
21330-281300370
21330-281300450
21330-281300610
21330-281300690
21330-282100450
21330-282100610
21330-282101010
21330-351300290
21330-351300450
21330-351300770
21330-352100450
21330-352100690
21330-352101010
21330-352900610
21330-352900930
21330-352901330
21330-432100450
21330-432100690
21330-432101010
21330-433700770
21330-433701010
21330-433701490
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length L
(mm)
B=Width
(mm)
B1
(mm)
C0Y
(N)
C0Z
(N)
D for screw
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Mx
(Nm)
My
(Nm)
Mz
(Nm)
No. of holes R
(mm)
S1=Slide Size Travel S
(mm)
Weight (ERP)
(kg)

107.63 €

1 4 Days 130281534802436M5M51312.257.520102017.12435316028300.2225

118.80 €

1 4 Days 210281534802436M5M51312.257.520102017.124353160281100.3216

130.20 €

1 4 Days 290281534802436M5M51312.257.520102017.124353160281900.4259

141.62 €

1 4 Days 370281534802436M5M51312.257.520102017.124353160282700.5221

141.62 €

1 4 Days 290281546403248M5M51312.257.520102022.743624180281700.4429

152.79 €

1 4 Days 370281546403248M5M51312.257.520102022.743624180282500.5400

164.21 €

1 4 Days 450281546403248M5M51312.257.520102022.743624180283300.6400

187.00 €

1 4 Days 610281546403248M5M51312.257.520102022.743624180284900.8400

152.79 €

1 4 Days 290281575405278M5M51312.257.520258036.911416321130281200.4987

164.21 €

1 4 Days 370281575405278M5M51312.257.520258036.911416321130282000.5945

175.37 €

1 4 Days 450281575405278M5M51312.257.520258036.911416321130282800.6900

197.92 €

1 4 Days 610281575405278M5M51312.257.520258036.911416321130284400.8600

210.31 €

1 4 Days 690281575405278M5M51312.257.520258036.911416321130285200.9900

189.52 €

1 4 Days 4502815121808526M5M51312.257.520258059.729842631210282000.7700

217.75 €

1 4 Days 6102815121808526M5M51312.257.520258059.729842631210283600.9700

288.71 €

1 4 Days 10102815121808526M5M51312.257.520258059.729842631210287601.4700

181.06 €

1 4 Days 2903515.897506825M6M617161025258047.214821122130351100.7781

221.01 €

1 4 Days 4503515.897506825M6M617161025258047.214821122130352701.0900

311.27 €

1 4 Days 7703515.897506825M6M617161025258047.214821122130355901.7600

237.61 €

1 4 Days 4503515.81575011025M6M617161025258076.338655132210351901.2200

302.85 €

1 4 Days 6903515.81575011025M6M617161025258076.338655132210354301.7000

390.65 €

1 4 Days 10103515.81575011025M6M617161025258076.338655132210357502.3500

294.17 €

1 4 Days 6103515.82175015225M6M6171610252580105.3736105142290352701.6600

376.51 €

1 4 Days 9303515.82175015225M6M6171610252580105.3736105142290355902.3000

514.91 €

1 4 Days 13303515.82175015225M6M6171610252580105.3736105142290359903.1500

308.54 €

1 4 Days 45043232247015729M8M8222113.5252580155.155178632.5210431902.0000

370.82 €

1 4 Days 69043232247015729M8M8222113.5252580155.155178632.5210434302.7800

467.03 €

1 4 Days 101043232247015729M8M8222113.5252580155.155178632.5210437503.8200

427.33 €

1 4 Days 77043233959027713M8M8222113.5252580273.21709244152.5370433503.4600

506.49 €

1 4 Days 101043233959027713M8M8222113.5252580273.21709244152.5370435904.2400

633.86 €

1 4 Days 149043233959027713M8M8222113.5252580273.21709244152.53704310705.8000

Loading...

  1. 1

Basic information

Main material Ball-bearing steel Item Linear ball bearing Version 1 With internal runner
Surface finish body Galvanised PL Edelstahl Yes

Tech Support