Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21520-0802 |
21520-1202 |
21520-1602 |
21520-2002 |
21520-2502 |
21520-3002 |
21520-4002 |
21520-5002 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D4 | D5 | D1=Shaft diameter | D2=Flange diameter | D3 | D=internal diameter | T | Dynamic load rating (N) | Static load rating (N) | L=Length | L1 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64.31 € | 1 | 4 Days | 3.4 | 6 | 16 | 32 | 24 | 8 | 3.1 | 421 | 804 | 46 | 5 | 0.0524 | ||
63.00 € | 1 | 4 Days | 4.5 | 7.5 | 22 | 42 | 32 | 12 | 4.1 | 657 | 1200 | 61 | 6 | 0.1114 | ||
76.48 € | 1 | 4 Days | 4.5 | 7.5 | 26 | 46 | 36 | 16 | 4.1 | 1230 | 2350 | 68 | 6 | 0.1415 | ||
88.93 € | 1 | 4 Days | 5.5 | 9 | 32 | 54 | 43 | 20 | 5.1 | 1400 | 2750 | 80 | 8 | 0.2569 | ||
128.08 € | 1 | 4 Days | 5.5 | 9 | 40 | 62 | 51 | 25 | 5.1 | 1560 | 3140 | 112 | 8 | 0.4970 | ||
145.34 € | 1 | 4 Days | 6.6 | 11 | 47 | 76 | 62 | 30 | 6.1 | 2490 | 5490 | 123 | 10 | 0.6700 | ||
159.67 € | 1 | 4 Days | 9 | 14 | 62 | 98 | 80 | 40 | 8.1 | 3430 | 8040 | 151 | 13 | 1.6770 | ||
186.93 € | 1 | 4 Days | 9 | 14 | 75 | 112 | 94 | 50 | 8.1 | 6080 | 15900 | 192 | 13 | 2.5520 |
Loading...
Component material | steel | Main material | steel | Item | Linear Ball Bearing |
---|---|---|---|---|---|
Version 2 | double bearing | RoHS | no |
Configure
Basic Attributes
D4
D5
D1=Shaft diameter
D2=Flange diameter
D3
D=internal diameter
T
Dynamic load rating(N)
Static load rating(N)
L=Length
L1
Filter by standard shipping days
Optional Attributes