Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L=Length | Surface hardness HRC | Hardening depth max. | D=diameter (mm) | Main material | Steel code | Surface finish body | PL Edelstahl | Weight (ERP) (kg) | Approx. weight (kg/m) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.21 € | 1 | 4 Days | 330 | 62 ± 2 | Hardened | 3h6 | Steel | 1.1213 | Hardened and ground | No | 0.0182 | - | ||
31.78 € | 1 | 4 Days | 1000 | 62 ± 2 | Hardened | 4h6 | Steel | 1.1213 | Hardened and ground | No | 0.1000 | - | ||
21.56 € | 1 | 4 Days | 1000 | 62 ± 2 | 0.8 | 5h6 | Steel | 1.1213 | Hardened and ground | No | 0.1540 | - | ||
21.94 € | 1 | 4 Days | 1000 | 62 ± 2 | 0.8 | 6h6 | Steel | 1.1213 | Hardened and ground | No | 0.2220 | - | ||
22.70 € | 1 | 4 Days | 1000 | 62 ± 2 | 1 | 8h6 | Steel | 1.1213 | Hardened and ground | No | 0.3950 | - | ||
23.46 € | 1 | 4 Days | 1000 | 62 ± 2 | 1 | 10h6 | Steel | 1.1213 | Hardened and ground | No | 0.6170 | - | ||
25.32 € | 1 | 4 Days | 1000 | 62 ± 2 | 1.3 | 12h6 | Steel | 1.1213 | Hardened and ground | No | 0.8842 | 0.888 | ||
26.79 € | 1 | 4 Days | 1000 | 62 ± 2 | 1.6 | 16h6 | Steel | 1.1213 | Hardened and ground | No | 1.5700 | 1.578 | ||
30.22 € | 1 | 4 Days | 1000 | 62 ± 2 | 1.6 | 20h6 | Steel | 1.1213 | Hardened and ground | No | 2.4610 | 2.466 | ||
38.86 € | 1 | 4 Days | 1000 | 62 ± 2 | 1.8 | 25h6 | Steel | 1.1213 | Hardened and ground | No | 3.8400 | 3.853 | ||
50.11 € | 1 | 4 Days | 1000 | 62 ± 2 | 2 | 30h6 | Steel | 1.1213 | Hardened and ground | No | 5.5390 | 5.549 | ||
90.17 € | 1 | 4 Days | 1000 | 62 ± 2 | 2 | 40h6 | Steel | 1.1213 | Hardened and ground | No | 9.8650 | - | ||
140.97 € | 1 | 4 Days | 1000 | 62 ± 2 | 2.6 | 50h6 | Steel | 1.1213 | Hardened and ground | No | 15.1000 | - | ||
52.22 € | 1 | 4 Days | 1000 | 65 - 70 | 0.8 | 5h7 | Steel | 1.1213 | Hardened, ground and hard chrome-plated | No | 0.1540 | - | ||
28.37 € | 1 | 4 Days | 1000 | 65 - 70 | 0.8 | 6h7 | Steel | 1.1213 | Hardened, ground and hard chrome-plated | No | 0.2220 | - | ||
29.50 € | 1 | 4 Days | 1000 | 65 - 70 | 1 | 8h7 | Steel | 1.1213 | Hardened, ground and hard chrome-plated | No | 0.3950 | - | ||
31.04 € | 1 | 4 Days | 1000 | 65 - 70 | 1 | 10h7 | Steel | 1.1213 | Hardened, ground and hard chrome-plated | No | 0.6170 | - | ||
32.82 € | 1 | 4 Days | 1000 | 65 - 70 | 1.3 | 12h7 | Steel | 1.1213 | Hardened, ground and hard chrome-plated | No | 0.8800 | 0.888 | ||
42.59 € | 1 | 4 Days | 1000 | 65 - 70 | 1.6 | 16h7 | Steel | 1.1213 | Hardened, ground and hard chrome-plated | No | 1.5710 | 1.578 | ||
48.40 € | 1 | 4 Days | 1000 | 65 - 70 | 1.6 | 20h7 | Steel | 1.1213 | Hardened, ground and hard chrome-plated | No | 2.4610 | 2.466 | ||
64.50 € | 1 | 4 Days | 1000 | 65 - 70 | 1.8 | 25h7 | Steel | 1.1213 | Hardened, ground and hard chrome-plated | No | 3.8400 | 3.853 | ||
83.20 € | 1 | 4 Days | 1000 | 65 - 70 | 2 | 30h7 | Steel | 1.1213 | Hardened, ground and hard chrome-plated | No | 5.5300 | 5.549 | ||
125.15 € | 1 | 4 Days | 1000 | 65 - 70 | 2 | 40h7 | Steel | 1.1213 | Hardened, ground and hard chrome-plated | No | 9.8500 | - | ||
188.47 € | 1 | 4 Days | 1000 | 65 - 70 | 2.6 | 50h7 | Steel | 1.1213 | Hardened, ground and hard chrome-plated | No | 15.4100 | - | ||
35.95 € | 1 | 4 Days | 1000 | 51 - 55 | 0.8 | 6h6 | Stainless steel | 1.4034 | Hardened and ground | Yes | 0.2220 | - | ||
38.99 € | 1 | 4 Days | 1000 | 51 - 55 | 1 | 8h6 | Stainless steel | 1.4034 | Hardened and ground | Yes | 0.3950 | - | ||
42.38 € | 1 | 4 Days | 1000 | 51 - 55 | 1 | 10h6 | Stainless steel | 1.4034 | Hardened and ground | Yes | 0.6170 | - | ||
49.54 € | 1 | 4 Days | 1000 | 51 - 55 | 1.3 | 12h6 | Stainless steel | 1.4034 | Hardened and ground | Yes | 0.8611 | 0.888 | ||
72.26 € | 1 | 4 Days | 1000 | 51 - 55 | 1.6 | 16h6 | Stainless steel | 1.4034 | Hardened and ground | Yes | 1.5570 | 1.578 | ||
89.85 € | 1 | 4 Days | 1000 | 51 - 55 | 1.8 | 20h6 | Stainless steel | 1.4034 | Hardened and ground | Yes | 2.4200 | 2.466 | ||
100.49 € | 1 | 4 Days | 1000 | 51 - 55 | 2 | 25h6 | Stainless steel | 1.4034 | Hardened and ground | Yes | 3.7910 | 3.853 | ||
133.03 € | 1 | 4 Days | 1000 | 51 - 55 | 2.4 | 30h6 | Stainless steel | 1.4034 | Hardened and ground | Yes | 5.4300 | 5.549 | ||
237.42 € | 1 | 4 Days | 1000 | 51 - 55 | 2 | 40h6 | Stainless steel | 1.4034 | Hardened and ground | Yes | 9.6900 | - | ||
340.10 € | 1 | 4 Days | 1000 | 51 - 55 | 2.6 | 50h6 | Stainless steel | 1.4034 | Hardened and ground | Yes | 15.4100 | - | ||
50.72 € | 1 | 4 Days | 300 | 52 - 56 | Hardened | 3h6 | Stainless steel | 1.4112 | Hardened and ground | Yes | 0.0164 | - | ||
33.30 € | 1 | 4 Days | 1000 | 52 - 56 | Hardened | 4h6 | Stainless steel | 1.4112 | Hardened and ground | Yes | 0.0950 | - | ||
34.82 € | 1 | 4 Days | 1000 | 52 - 56 | 0.8 | 5h6 | Stainless steel | 1.4112 | Hardened and ground | Yes | 0.1540 | - | ||
40.48 € | 1 | 4 Days | 1000 | 52 - 56 | 0.8 | 6h6 | Stainless steel | 1.4112 | Hardened and ground | Yes | 0.2120 | - | ||
43.90 € | 1 | 4 Days | 1000 | 52 - 56 | 1 | 8h6 | Stainless steel | 1.4112 | Hardened and ground | Yes | 0.3950 | - | ||
47.31 € | 1 | 4 Days | 1000 | 52 - 56 | 1 | 10h6 | Stainless steel | 1.4112 | Hardened and ground | Yes | 0.6070 | - | ||
48.80 € | 1 | 4 Days | 1000 | 52 - 56 | 1 | 12h6 | Stainless steel | 1.4112 | Hardened and ground | Yes | 0.8880 | - | ||
67.70 € | 1 | 4 Days | 1000 | 52 - 56 | 1.5 | 16h6 | Stainless steel | 1.4112 | Hardened and ground | Yes | 1.5480 | - | ||
91.56 € | 1 | 4 Days | 1000 | 52 - 56 | 1.5 | 20h6 | Stainless steel | 1.4112 | Hardened and ground | Yes | 2.4660 | - | ||
131.68 € | 1 | 4 Days | 1000 | 52 - 56 | 1.7 | 25h6 | Stainless steel | 1.4112 | Hardened and ground | Yes | 3.8530 | - | ||
183.89 € | 1 | 4 Days | 1000 | 52 - 56 | 1.7 | 30h6 | Stainless steel | 1.4112 | Hardened and ground | Yes | 5.5490 | - | ||
330.15 € | 1 | 4 Days | 1000 | 52 - 56 | 2 | 40h6 | Stainless steel | 1.4112 | Hardened and ground | Yes | 9.8650 | - | ||
518.25 € | 1 | 4 Days | 1000 | 52 - 56 | 2.6 | 50h6 | Stainless steel | 1.4112 | Hardened and ground | Yes | 15.4100 | - |
Loading...
Sales Operation | Shaft | Item | Precision guide shaft | L max. | 4000 |
---|
Configure
Basic Attributes
L=Length
Surface hardness HRC
Hardening depth max.
D=diameter(mm)
Main material
Steel code
Surface finish body
PL Edelstahl
Filter by standard shipping days
Optional Attributes