Trapezoidal thread spindle right-hand thread rolled, double-start, steel or stainless steel (24001)

Trapezoidal thread spindle right-hand thread rolled, double-start, steel or stainless steel (24001)
· Corresponding to the dimensions and requirements of DIN 103

· No separate lock is required in the rest position

· High feed movement

· High precision

· Version: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24001-060212X1000
24001-120611X1000
24001-120612X1000
24001-160811X1000
24001-160812X1000
24001-200811X1000
24001-200812X1000
24001-241011X1000
24001-241012X1000
24001-301211X1000
24001-301212X1000
24001-401411X1000
24001-401412X1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 max. D2 DxP=thread D1 min. Main material Steel code Weight in kg (ERP)
(kg)

84.44 €

1 4 Days 5.4374.461Tr 6x2 P15.287stainless steel1.43010.1800

27.35 €

1 4 Days 10.4157.84Tr 12x6 P310.191mild steel1.04010.6600

75.76 €

1 4 Days 10.4157.84Tr 12x6 P310.191stainless steel1.43010.6590

41.80 €

1 4 Days 13.90510.8Tr 16x8 P413.64mild steel1.04011.1500

119.85 €

1 4 Days 13.90510.8Tr 16x8 P413.64stainless steel1.43011.1700

63.85 €

1 4 Days 17.90514.8Tr 20x8 P417.64mild steel1.04011.9200

147.63 €

1 4 Days 17.90514.8Tr 20x8 P417.64stainless steel1.43011.9300

72.20 €

1 4 Days 21.39417.5Tr 24x10 P521.094mild steel1.04012.8000

184.44 €

1 4 Days 21.39417.5Tr 24x10 P521.094stainless steel1.43012.7900

102.16 €

1 4 Days 26.88221.9Tr 30x12 P626.547mild steel1.04014.3300

281.38 €

1 4 Days 26.88221.9Tr 30x12 P626.547stainless steel1.43014.3800

155.39 €

1 4 Days 36.37530.5Tr 40x14 P736.02mild steel1.04018.0000

493.58 €

1 4 Days 36.37530.5Tr 40x14 P736.02stainless steel1.43018.0300

Loading...

  1. 1

Basic information

L=Length 1000 Version 2 double-start Version 1 rh-thread rolled
Item Trapezoidal Thread Spindle RoHS(kg) yes

Tech Support