Linear actuator, aluminium (21250)

Linear actuator, aluminium (21250)
· Linear actuator for linear travel and positioning.

· Takes up high torques.

· Distortion-free assembly.

· Guide carriage with high rigidity and low backlash.

· RH thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21250-030X300
21250-030X500
21250-030X800
21250-040X1000
21250-040X300
21250-040X500
21250-040X800
21250-130X300
21250-130X500
21250-130X800
21250-140X1000
21250-140X300
21250-140X500
21250-140X800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 Spindle D4 D5 H=Height H1 G2=Thread L2 D1 G1 D2 Travel S M2 M3 M4 M1 D3 B=Width P1 H2 H3 L=Length L1 L3 D6 D7 M6 M5 Weight in kg (ERP)
(kg)

569.50 €

1 4 Days with plain bearingTr 14x37115427M6268M630H8150114.5704240x30301302x2x205223005050----3.3500

617.27 €

1 4 Days with plain bearingTr 14x37115427M6268M630H8350114.5704240x30301302x2x205225005050----4.1500

688.94 €

1 4 Days with plain bearingTr 14x37115427M6268M630H8650114.5704240x30301302x2x205228005050----5.2000

824.15 €

1 4 Days with plain bearingTr 20x49156331.5M83812M840H8820160906246401804x4x32603100060606.5111323812.7200

634.33 €

1 4 Days with plain bearingTr 20x49156331.5M83812M840H8120160906246401804x4x3260330060606.511132386.4500

688.58 €

1 4 Days with plain bearingTr 20x49156331.5M83812M840H8320160906246401804x4x3260350060606.511132388.1500

769.92 €

1 4 Days with plain bearingTr 20x49156331.5M83812M840H8620160906246401804x4x3260380060606.5111323812.4900

586.46 €

1 4 Days with ball bearingTr 14x37115427M6268M630H8150114.5704240x30301302x2x205223005050----3.3800

634.23 €

1 4 Days with ball bearingTr 14x37115427M6268M630H8350114.5704240x30301302x2x205225005050----4.1500

705.90 €

1 4 Days with ball bearingTr 14x37115427M6268M630H8650114.5704240x30301302x2x205228005050----5.2800

859.12 €

1 4 Days with ball bearingTr 20x49156331.5M83812M840H8820160906246401804x4x32603100060606.5111323812.9600

669.30 €

1 4 Days with ball bearingTr 20x49156331.5M83812M840H8120160906246401804x4x3260330060606.511132386.9700

723.52 €

1 4 Days with ball bearingTr 20x49156331.5M83812M840H8320160906246401804x4x3260350060606.511132388.8900

804.87 €

1 4 Days with ball bearingTr 20x49156331.5M83812M840H8620160906246401804x4x3260380060606.5111323811.7700

Loading...

  1. 1

Basic information

Main material aluminium Component material stainless steel Version 2 RH thread
Item Linear actuator RoHS yes

Tech Support