Linear actuator with mounting bracket, aluminium (21250)

Linear actuator with mounting bracket, aluminium (21250)
· Linear actuator for linear travel and positioning.

· Takes up high torques.

· Distortion-free assembly.

· Guide carriage with high rigidity and low backlash.

· RH thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21250-01-030X500
21250-01-030X800
21250-01-040X1000
21250-01-040X500
21250-01-040X800
21250-01-130X500
21250-01-130X800
21250-01-140X1000
21250-01-140X500
21250-01-140X800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 Spindle D4 D5 H=Height H1 G2=Thread L2 D1 G1 D2 Travel S M2 M3 M4 M1 D3 B=Width P1 H2 H3 L=Length L1 L3 D6 D7 M6 M5 G3 M7 H4 Weight in kg (ERP)
(kg)

754.79 €

1 4 Days with plain bearingTr 14x37116427M6268M630H8270114.570-40x30301302x2x20105250013050--80-M611425.2300

826.47 €

1 4 Days with plain bearingTr 14x37116427M6268M630H8570114.570-40x30301302x2x20105280013050--80-M611426.3500

966.19 €

1 4 Days with plain bearingTr 20x49157531.5M83812M840H8700160903846401804x4x3212601000180606.511120132M8160314.9200

830.61 €

1 4 Days with plain bearingTr 20x49157531.5M83812M840H8200160903846401804x4x321260500180606.511120132M8160310.5300

911.96 €

1 4 Days with plain bearingTr 20x49157531.5M83812M840H8500160903846401804x4x321260800180606.511120132M8160313.4200

771.94 €

1 4 Days with ball bearingTr 14x37116427M6268M630H8270114.570-40x30301302x2x20105250013050--80-M611425.2400

843.62 €

1 4 Days with ball bearingTr 14x37116427M6268M630H8570114.570-40x30301302x2x20105280013050--80-M611426.3500

1,005.52 €

1 4 Days with ball bearingTr 20x49157531.5M83812M840H8700160903846401804x4x3212601000180606.511120132M8160314.9200

869.91 €

1 4 Days with ball bearingTr 20x49157531.5M83812M840H8200160903846401804x4x321260500180606.511120132M8160310.5300

951.28 €

1 4 Days with ball bearingTr 20x49157531.5M83812M840H8500160903846401804x4x321260800180606.511120132M8160313.2400

Loading...

  1. 1

Basic information

Main material aluminium Component material stainless steel Version 2 RH thread
Item Linear actuator RoHS yes

Tech Support