Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
42780-45-1350750351
Main material | Aluminium | Form definition | With rotation lock | Item | Pallet coupler |
---|---|---|---|---|---|
Version 1 | UNILOCK | B(mm) | 75 | B1(mm) | 12 |
B2(mm) | 18 | B3(mm) | 21 | D(mm) | 12 |
D1(mm) | 10 | G(mm) | M12 | H(mm) | 35 |
H1(mm) | 79 | H2(mm) | 16 | H3(mm) | 7 |
H4(mm) | 35 | L(mm) | 135 | L1(mm) | 55 |
L2(mm) | 82 | L3(mm) | 110 | Size | System size 80MM |
RoHS | Yes | PL Edelstahl | No | Weight (ERP)(kg) | 1.6000 |
This page is Pallet coupler for UNILOCK system, with rotation lock, aluminium (42780), part number 42780-45-1350750351.
You can find the detail information about specifications and dimensions on part number 42780-45-1350750351.