Roller Type I, plastic (10920)

Roller Type I, plastic (10920)
· Lightweight version for weight-optimised structures

· Assists the flow of material

· Protects profiles

· Requires no lubrication

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10920-02-30

Part Number
10920-02-30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.64 €

1 4 Days

Loading...

  1. 1

Basic information

Main material plastic Profile Ø30 Main colour black
Version 2 type I ESD electrostatic discharging Yes Item Roller
RoHS yes PL Edelstahl no Weight (ERP)(kg) 0.0130

This page is Roller Type I, plastic (10920), part number 10920-02-30.
You can find the detail information about specifications and dimensions on part number 10920-02-30.

Tech Support