Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L=Length (mm) | D=diameter (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|
0.17 € | 1 | 4 Days | 10 | 5.8-6.2 | 0.0050 | ||
0.26 € | 1 | 4 Days | 11 | 7.9-8.5 | 0.0070 | ||
0.29 € | 1 | 4 Days | 13 | 9.8-10.2 | 0.0080 | ||
0.32 € | 1 | 4 Days | 15 | 11.8-12.8 | 0.0090 | ||
0.35 € | 1 | 4 Days | 22.5 | 15.5-16.5 | 0.0110 | ||
0.36 € | 1 | 4 Days | 21 | 17.8-18.8 | 0.0110 | ||
0.46 € | 1 | 4 Days | 22 | 18.8-19.4 | 0.0120 | ||
0.40 € | 1 | 4 Days | 21.5 | 19.4-20.8 | 0.0130 | ||
0.46 € | 1 | 4 Days | 22 | 21.8-23 | 0.0140 | ||
0.61 € | 1 | 4 Days | 24 | 24.5-26 | 0.0140 | ||
0.79 € | 1 | 4 Days | 26 | 26.5-28 | 0.0077 | ||
0.80 € | 1 | 4 Days | 25 | 27.5-29 | 0.0160 | ||
0.80 € | 1 | 4 Days | 26 | 29.5-31.5 | 0.0170 | ||
0.84 € | 1 | 4 Days | 26 | 31.5-33.5 | 0.0170 | ||
1.02 € | 1 | 4 Days | 26 | 33-35.5 | 0.0180 | ||
1.24 € | 1 | 4 Days | 27 | 37-39 | 0.0190 | ||
1.42 € | 1 | 4 Days | 26 | 39-41 | 0.0190 | ||
1.42 € | 1 | 4 Days | 26 | 41-43 | 0.0200 | ||
1.48 € | 1 | 4 Days | 26 | 42-44.5 | 0.0210 | ||
1.60 € | 1 | 4 Days | 26 | 44-46 | 0.0230 | ||
1.61 € | 1 | 4 Days | 27 | 47-49.5 | 0.0240 | ||
1.67 € | 1 | 4 Days | 27 | 48.5-51 | 0.0187 |
Loading...
Main colour | Black | Version 2 | For round tubes | Main material | PVC |
---|---|---|---|---|---|
Item | Protective cap | RoHS | Yes | PL Edelstahl | No |
Configure
Basic Attributes
L=Length(mm)
D=diameter(mm)
Filter by standard shipping days
Optional Attributes