Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Automation Components
Antivibration, Soundproofing Materials, Safety Products
Caps
Caps (Square)
Protective caps, plastic for square tubes, Form B, rectangular (29056-06)
Configure
Clear all
L=Length(mm)
8
22
A(mm)
30
40
B(mm)
15
20
Est. shipping days
All
Within 4 working days
NORELEM
Protective caps, plastic for square tubes, Form B, rectangular (29056-06)
Catalog
Part number:
Still undefined.
2
possible part numbers found.
Product data
CAD data not available
Add to "My Components"
Quantity:
Add to cart
Part number list
More Information
Catalog
Part number list
Number of items
30 items
60 items
90 items
1
Part number
29056-06-3015
29056-06-4020
L=Length
(mm)
A
(mm)
B
(mm)
Weight (ERP)
(kg)
Minimum order quantity
22
30
15
0.0160
1 pieces
8
40
20
0.0190
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
1.57 €
(
1.87 €
)
4 working days
1.04 €
(
1.24 €
)
4 working days
1
More Information
Basic information
Basic information
· For square tubes
· Protects against sharp edges
Catalog
Products homepage
Open
Catalog (2-page spread)